Commonly available packages
The following packages and components are commonly available in CodeFusion Studio. Some are installed by default as part of the CodeFusion Studio installation, while others must be installed separately through Package Manager.
| Feature | Package name | Version | Status | Purpose |
|---|---|---|---|---|
| Data Models | cfs_base_data_models |
2.3.0 |
Installed by default | System Planner configuration |
| MSDK | msdk |
2.3.0 |
Installed by default | Develop MAX32xxx/MAX7800x projects |
| Plugins | cfs_base_plugins |
2.3.0 |
Installed by default | Workspace creation, System Planner, code generation |
| Zephyr 4.3.0 | zephyr |
4.3.0 |
Installed by default | Zephyr 4.3.0 support for MAX32xxx/MAX7800x SoCs |
| Zephyr 4.4.0 | zephyr |
4.4.0-b.1 |
Install separately | Zephyr 4.4.0 support for MAX32657 and MAX32658. See the MAX32657/MAX32658 Zephyr 4.4.0 tutorial. |
| Zephyr ARM Toolchain | zephyr_arm_toolchain |
1.0.1 |
Installed as dependency | ARM toolchain for Zephyr 4.4.0. Installed automatically when you install zephyr/4.4.0-b.1. |
| gperf | gperf |
3.1.0 |
Install separately | Perfect hash function generator required to build Zephyr applications that enable userspace (CONFIG_USERSPACE=y). When you create a workspace from the Zephyr Single Core Hello World User template, CFS detects that gperf is required and prompts you to install it. |
Note
Only packages relevant to your permissions are displayed. If no packages are available or all are already installed, an information message will appear instead.