DAQ2 HDL Project

Overview

The AD-FMCDAQ2-EBZ module is comprised of the AD9680 dual, 14-bit, 1.0 GSPS, JESD204B ADC, the AD9144 quad, 16-bit, 2.8 GSPS, JESD204B DAC, the AD9523-1 clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self contained data acquisition and signal synthesis prototyping platform. In an FMC footprint, the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.

The HDL reference design is an embedded system built around a processor core either ARM, NIOS-II or Microblaze. The high speed digital interface of the converters is handled by the JESD204B framework.

Supported boards

Supported devices

Supported carriers

Evaluation board

Carrier

FMC slot

AD-FMCDAQ2-EBZ

KC705 *

FMC HPC

KCU105

FMC HPC

ZC706

FMC HPC

ZCU102

FMC HPC0

Legend

  • * removed; last release that supports this project on this carrier is hdl_2023_r2

Block design

Block diagram

The data path and clock domains are depicted in the below diagram:

DAQ2 block diagram

Block name

IP name

Documentation

Additional info

AXI_ADXCVR

axi_adxcvr

AXI ADXCVR

2 instances, one for Rx and one for Tx

AXI_DMAC

axi_dmac

AXI DMAC

2 instances, one for Rx and one for Tx

RX JESD LINK

axi_ad9680_jesd

JESD204B/C Link Receive Peripheral

Instantiated by adi_axi_jesd204_rx_create procedure

RX JESD TPL

axi_ad9680_core

ADC JESD204B/C Transport Peripheral

Instantiated by adi_tpl_jesd204_rx_create procedure

TX JESD LINK

axi_ad9144_jesd

JESD204B/C Link Transmit Peripheral

Instantiaded by adi_axi_jesd204_tx_create procedure

TX JESD TPL

axi_ad9144_core

DAC JESD204B/C Transport Peripheral

Instantiated by adi_tpl_jesd204_tx_create procedure

UTIL_UPACK

util_upack2

Channel UPACK Utility

—

UTIL_CPACK

util_upack2

Channel CPACK Utility

—

UTIL_ADXCVR

util_adxcvr

UTIL_ADXCVR core for AMD Xilinx devices

—

DATA_OFFLOAD

data_offload

Data Offload

2 instances, one for Rx and one for Tx

The reference design is a processor based (ARM or Microblaze) embedded system. A functional block diagram of the system is given above. The shared transceivers are followed by the individual JESD204B and ADC/DAC IP cores. The cores are programmable through an AXI-lite interface.

The digital interface consists of 4 transmit and 4 receive lanes running at 10Gbps, by default. The transceivers interface the ADC/DAC cores at 128bits @250MHz. The data is sent or received based on the configuration of separate transmit and receive chains.

Evaluation Board Block diagram

The data path and associated clock domains of the evaluation board are shown in the diagram below.

AD-FMCDAQ2-EBZ block diagram

Configuration modes

The following are the parameters of this project that can be configured:

  • [RX/TX]_JESD_M: number of converters per link

  • [RX/TX]_JESD_L: number of lanes per link

  • [RX/TX]_JESD_S: number of samples per frame

Clock scheme

The AD9523-1 is responsible for generating and distributing all clock signals used on the AD-FMCDAQ2-EBZ platform.

The AD-FMCDAQ2-EBZ platform only uses the second PLL of the AD9523-1 with the reference for the PLL being sourced from an external 125 MHz crystal.

This is the default AD-FMCDAQ2-EBZ configuration with both converters running at the maximum supported samplerate of 1 GSPS.

Clock

Frequency

Divider Setting

Master Clock

1000 MHz

3

ADC converter clock

1000 MHz

1

ADC FPGA Reference lock

500 MHz

2

ADC SYSREF clock

7.8125 MHz

128

ADC FPGA SYSREF clock

7.8125 MHz

128

ADC JESD204 lane rate

10 Gbps

DAC converter clock

1000 MHz

1

DAC FPGA reference clock

500 MHz

2

DAC SYSREF clock

7.8125 MHz

128

DAC FPGA SYSREF clock

7.8125 MHz

128

DAC JESD204 lane rate

10 Gbps

Limitations

The design has one JESD receive chain and one JESD transmit chain each with 4 lanes at the rate of 10Gbps. The JESD receive chain consists of a physical layer represented by an XCVR module, a link layer represented by an RX JESD LINK module and transport layer represented by a RX JESD TPL module. The link operates in Subclass 1.

The link is set for full bandwidth mode and operate with the following parameters:

Deframer paramaters: L=4, M=2, S=1, NP = 16

  • RX/TX Device Clock - 250 MHz

  • JESD204B Lane Rate - 10Gbps

CPU/Memory interconnects addresses

The addresses are dependent on the architecture of the FPGA, having an offset added to the base address from HDL (see more at CPU/Memory interconnects addresses).

Instance

Zynq/Microblaze

ZynqMP

axi_ad9144_xcvr

0x44A6_0000

0x84A6_0000

axi_ad9144_tpl

0x44A0_4000

0x84A0_4000

axi_ad9144_jesd

0x44A9_0000

0x84A9_0000

axi_ad9144_dma

0x7C42_0000

0x9C42_0000

axi_ad9144_offload

0x7C44_0000

0x9C44_0000

axi_ad9680_xcvr

0x44A5_0000

0x84A5_0000

axi_ad9680_tpl

0x44A1_0000

0x84A1_0000

axi_ad9680_jesd

0x44AA_0000

0x84AA_0000

axi_ad9680_dma

0x7C40_0000

0x9C40_0000

axi_ad9680_offload

0x7C46_0000

0x9C46_0000

Instance

A10SoC

ad9144_jesd204.link_reconfig

0x0002_0000

ad9144_jesd204.link_management

0x0002_4000

ad9144_jesd204.link_pll_reconfig

0x0002_5000

ad9144_jesd204.lane_pll_reconfig

0x0002_6000

avl_adxcfg_0.rcfg_s0

0x0002_8000

avl_adxcfg_1.rcfg_s0

0x0002_9000

avl_adxcfg_2.rcfg_s0

0x0002_A000

avl_adxcfg_3.rcfg_s0

0x0002_B000

axi_ad9144_dma.s_axi

0x0002_C000

axi_ad9144.s_axi

0x0003_4000

ad9680_jesd204.link_reconfig

0x0004_0000

ad9680_jesd204.link_management

0x0004_4000

ad9680_jesd204.link_pll_reconfig

0x0004_5000

avl_adxcfg_0.rcfg_s1

0x0004_8000

avl_adxcfg_1.rcfg_s1

0x0004_9000

avl_adxcfg_2.rcfg_s1

0x0004_A000

avl_adxcfg_3.rcfg_s1

0x0004_B000

axi_ad9680_dma.s_axi

0x0004_C000

axi_ad9680.s_axi

0x0005_0000

SPI connections

SPI type

SPI manager instance

SPI subordinate

CS

PS

SPI 0

AD9523-1

0

PS

SPI 0

AD9144

1

PS

SPI 0

AD9680

2

GPIOs

The Software GPIO number is calculated as follows:

  • ZynqMP: the offset is 78

  • A10SoC: the offset is 0

GPIO signal

Direction

HDL GPIO EMIO

Software GPIO

Software GPIO

(from FPGA view)

Zynq MP

A10SoC

trig

IN

43

121

43

adc_pd

OUT

42

120

42

adac_txen

OUT

41

119

41

dac_reset

OUT

40

118

40

clk_sync

OUT

38

116

38

adc_fdb

IN

36

114

36

adc_fda

IN

35

113

35

dac_irq

IN

34

112

34

clkd_status

IN

33:32

111:110

33:32

  • Zynq-7000: the offset is 54

GPIO signal

Direction

HDL GPIO EMIO

Software GPIO

(from FPGA view)

Zynq MP

trig

IN

43

97

adc_pd

OUT

42

96

adac_txen

OUT

41

95

dac_reset

OUT

40

94

clk_sync

OUT

38

92

adc_fdb

IN

36

90

adc_fda

IN

35

89

dac_irq

IN

34

88

clkd_status

IN

33:32

87:86

Interrupts

Below are the Programmable Logic interrupts used in this project.

Instance name

HDL

Linux Zynq

Actual Zynq

Linux ZynqMP

Actual ZynqMP

axi_ad9144_jesd

10

54

86

106

138

axi_ad9680_jesd

11

55

87

107

139

axi_ad9144_dma

12

56

88

108

140

axi_ad9680_dma

13

57

89

109

141

Building the HDL project

The design is built upon ADI’s generic HDL reference design framework. ADI distributes the bit/elf files of these projects as part of the ADI Kuiper Linux. If you want to build the sources, ADI makes them available on the HDL repository. To get the source you must clone the HDL repository.

Then go to the hdl/projects/daq2/$carrier location and run the make command.

Linux/Cygwin/WSL Example of running the make command without parameters (using the default configuration):

~$
cd hdl/projects/daq2/zcu102
~/hdl/projects/daq2/zcu102$
make

Example of running the make command with parameters:

~$
cd hdl/projects/daq2/zcu102
~/hdl/projects/daq2/zcu102$
make RX_JESD_M=4 RX_JESD_L=4 RX_JESD_S=1 TX_JESD_M=4 TX_JESD_L=4 RX_JESD_S=1

The result of the build, if parameters were used, will be in a folder named by the configuration used:

if the following command was run

make RX_JESD_M=4 RX_JESD_L=4 RX_JESD_S=1 TX_JESD_M=4 TX_JESD_L=4 RX_JESD_S=1

then the folder name will be:

RXM4_RXL4_RXS1_TXM4_TX_L4_TXS1 because of truncation of some keywords so the name will not exceed the limits of the Operating System (JESD, LANE, etc. are removed) of 260 characters.

A more comprehensive build guide can be found in the Build an HDL project user guide.

Software considerations

Given that the IP uses the same QUAD as the DAC, performing channel reconfiguration may affect the DAC and vice versa. When using the JESD204B framework, this is taken into consideration by software.

To relax the constraints for PCB design, the n-th physical lane it is not connected to the n-th logical lane, therefore there is a remapping scheme between the physical and link layer to reorder the data streams.

DAC phy Lane

FPGA Tx lane for Xilinx

FPGA Tx lane for Altera

0

0

0

1

2

3

2

1

1

3

3

2

Resources

More information

Support

Analog Devices, Inc. will provide limited online support for anyone using the reference design with ADI components via the EngineerZone FPGA reference designs forum.

For questions regarding the ADI Linux device drivers, device trees, etc. from our Linux GitHub repository, the team will offer support on the EngineerZone Linux software drivers forum.

For questions concerning the ADI No-OS drivers, from our No-OS GitHub repository, the team will offer support on the EngineerZone microcontroller No-OS drivers forum.

It should be noted, that the older the tools’ versions and release branches are, the lower the chances to receive support from ADI engineers.