ADAQ7980-SDZ HDL project

Overview

The ADAQ7980/ADAQ7988 are 16-bit analog-to-digital converter (ADC) subsystems that integrate four common signal processing and conditioning blocks into a system in package (SiP) design that supports a variety of applications. These devices contain the most critical passive components, eliminating many of the design challenges associated with traditional signal chains that use successive approximation register (SAR) ADCs. These passive components are crucial to achieving the specified device performance.

The ADAQ7980/ADAQ7988 contain a high accuracy, low power, 16-bit SAR ADC, a low power, high bandwidth, high input impedance ADC driver, a low power, stable reference buffer, and an efficient power management block. Housed within a tiny, 5 mm × 4 mm LGA package, these systems simplify the design process for data acquisition systems. The level of system integration of the ADAQ7980/ADAQ7988 solves many design challenges, while the devices still provide the flexibility of a configurable ADC driver feedback loop to allow gain and/or common-mode adjustments. A set of four device supplies provides optimal system performance; however, single-supply operation is possible with minimal impact on device operating specifications.

Using the SDI input, the SPI-compatible serial interface features the ability to daisy-chain multiple devices on a single, 3-wire bus and provides an optional busy indicator. The user interface is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic. Specified operation of these devices is from −55°C to +125°C.

Applications:

  • Automated test equipment (ATE)

  • Battery powered instrumentation

  • Communications

  • Data acquisition

  • Process control

  • Medical instruments

Supported boards

Supported devices

Supported carriers

Block design

Block diagram

The data path and clock domains are depicted in the below diagram:

ADAQ7980_SDZ block diagram

CPU/Memory interconnects addresses

The addresses are dependent on the architecture of the FPGA, having an offset added to the base address from HDL (see more at CPU/Memory interconnects addresses).

Instance

Zynq

axi_adaq7980_dma

0x44A3_0000

spi_clkgen

0x44A7_0000

spi_adaq7980_adc_axi_regmap

0x44A0_0000

spi_trigger_gen

0x44B0_0000

I2C connections

I2C type

I2C manager instance

Alias

Address

I2C subordinate

PL

iic_fmc

axi_iic_fmc

0x4162_0000

—

PL

iic_main

axi_iic_main

0x4160_0000

—

SPI connections

SPI type

SPI manager instance

SPI subordinate

CS

PL

axi_spi_engine

adaq7980

0

GPIOs

The Software GPIO number is calculated as follows:

  • Zynq-7000: if PS7 is used, then offset is 54

GPIO signal

Direction

HDL GPIO EMIO

Software GPIO

(from FPGA view)

Zynq-7000

adaq7980_rbuf_pf

INOUT

41

95

adaq7980_ref_pd

INOUT

40

94

adaq7980_gpio[7:0]

INOUT

39:32

93:86

Interrupts

Below are the Programmable Logic interrupts used in this project.

Instance name

HDL

Linux Zynq

Actual Zynq

axi_adaq7980_dma

13

57

89

spi_adaq7980

12

56

88

Building the HDL project

The design is built upon ADI’s generic HDL reference design framework. ADI distributes the bit/elf files of these projects as part of the ADI Kuiper Linux. If you want to build the sources, ADI makes them available on the HDL repository. To get the source you must the HDL repository, and then build the project as follows:.

Linux/Cygwin/WSL

~$
cd hdl/projects/adaq7980_sdz/zed
~/hdl/projects/adaq7980_sdz/zed$
make

A more comprehensive build guide can be found in the Build an HDL project user guide.

Resources

More information

Support

Analog Devices, Inc. will provide limited online support for anyone using the reference design with ADI components via the EngineerZone FPGA reference designs forum.

For questions regarding the ADI Linux device drivers, device trees, etc. from our Linux GitHub repository, the team will offer support on the EngineerZone Linux software drivers forum.

For questions concerning the ADI No-OS drivers, from our No-OS GitHub repository, the team will offer support on the EngineerZone microcontroller No-OS drivers forum.

It should be noted, that the older the tools’ versions and release branches are, the lower the chances to receive support from ADI engineers.