X-Band Phased Array Development Platform
The X-Band Phased Array Development Platform is a complete system solution designed for phased array radars, electronic warfare, and ground-based SATCOM applications. It provides a testbed for demonstrating hybrid beamforming phased array radar as well as the implementation of system level calibrations, beamforming algorithms, and other signal processing algorithms.
The platform consists of three main components:
AD9081 MxFE Details - AD9081 MxFE Evaluation Board
ADXUD1A Up/Down Converter - X/C Band Up/Down Converter
ADAR1000 Beamforming Board - X/Ku-Band Analog Beamforming Board (Stingray)
The system is designed to mate with a ZCU102 Evaluation Board from Xilinx®, featuring the Zynq® UltraScale+™ ZU9EG FPGA, with provided reference software, HDL code, and MATLAB/Python system-level interfacing.
Target Applications
The X-Band Development Platform enables quick time-to-market development programs for:
ADEF (Phased-Array, RADAR, EW, SATCOM)
Hybrid Beamforming
Electronic Test and Measurement
Table of Contents
System Overview
The X-Band Development Platform highlights a complete system solution specifically targeting a 32-channel transmit/32 receive hybrid beamforming phased array. It is intended as a testbed for demonstrating phased array system level calibrations, hybrid beam forming (analog/digital) algorithms, and other signal processing algorithms.
Note
For questions or help with the X-Band Development Platform, please visit:
EngineerZone