Reference Designs
Note
We are in the process of moving the reference design documentation from wiki.analog.com to ADI Documentation repository. We apologize for any inconvenience that may occur due to this migration.
Analog Devices has developed hundreds of reference designs to help solve our customers’ system level application challenges from mixed signal designs, to software drivers, and algorithm development.
Our development boards for Battery Management Systems (BMS), Gigabit Multimedia Serial Link (GMSL), and 10BASE-T1L applications are now available in the following pages:
-
This system has reached its end of life and cannot be purchased anymore.
-
The AD-96TOF1-EBZ is a proven hardware platform for depth perception. When paired with a processor board from the 96Boards ecosystem or Raspberry Pi family, it can be used for 3D software and algorithm development. This modular platform can be used as a baseline to design a ToF system.
-
Type 2 EVSE 3.6 kW Charging Cable.
-
Arduino Form-factor Development Platform Based on MAX32690 ARM Cortex-M4.
-
72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers.
-
48V Battery Monitor for E2/E3W Applications
-
Low-cost Battery Management System Reference Design for E2W/E3W Applications
-
Cell and Pack Monitoring Kit for Broad Market Applications.
-
Ethernet-APL Field Platform for Intelligent, Safe, Secure, and Connected Industrial Devices
-
Dual 14-bit 1 GSPS ADC and quad 16-bit 2.8 GSPS DAC FMC evaluation board.
-
Dual 14-bit, 1.25 GSPS JESD204B ADC and dual 16-bit, 2.5 GSPS JESD204B DAC FMC Board.
-
16-Bit, 12 GSPS RF DAC and 12-Bit, 2.5 GSPS RF ADC Development Platform.
-
AD9361 Wideband Software Defined Radio Board.
-
1x1 RF Agile Transceiver, 70 MHz to 6.0 GHz.
-
The AD-FMCXMWBR1-EBZ is a FMC-compatible level translator and power supply board. It provides a direct connection between a compatible controller/FPGA device and X-Microwave blocks. It is powered from the FMC connector but has the option to add an external supply for applications that require higher load currents. This increases flexibility and allows for multiple supply voltages with high current capability. These can be used to bias the X-MW blocks or other ICs in a prototype design, allowing multiple level translated digital communications paths between the controller board and the front-end.
-
TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz
-
Depth Perception Rapid Prototyping Platform with VGA Resolution ToF Camera.
-
GMSL oLDI/LVDS to HDMI Adapter.
-
GMSL Carrier Board.
-
GMSL2-to-MIPI Deserializer Board for SoC Camera Systems.
-
GMSL2 Serializer Board for Raspberry Pi Cameras.
-
GMSL3/2 Deserializer Board for MIPI CSI-2 Cameras
-
GMSL3/2 Deserializer Board for MIPI CSI-2 Cameras
-
GMSL EV Kit Adapter Board.
-
1 Hz to 1.5 MHz impedance analysis evaluation and technology solution.
-
Software-Defined Radio Module.
-
ADALM2000 BNC Adapter Board.
-
ADALM2000 Cable Assembly.
-
Analog Devices acknowledges the valuable contribution of the Faculty of Electronics, Telecommunications and Information Technology (ETTI), Technical University of Cluj-Napoca (UTCN), to the development and validation of the hardware platform used in this reference design. This collaboration highlights the importance of industry-academia partnerships in developing innovative and effective engineering education solutions.
-
Long Range Wireless Radio Development Kit based on MAX32670 MCU and LR1110 RF Transceiver.
-
Long Range Wireless Radio Development Kit based on MAX32670 MCU and SX1261 RF Transceiver.
-
RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design.
-
Power Quality Analyzer.
-
PoE+ with Ideal Diode Bridge to Isolated Flyback DC/DC (12V, 2A).
-
The AD-PZSDR2400TDD-EB is affectionately dubbed the first ‘RF personality card’. It plugs into the ADRV1CRR-FMC en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/ADRV1CRR-FMC.html carrier card. 35mm U.FL coaxial cables connect the card to the ADRV9361-Z7035 en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/ADRV9361-Z7035.html#eb-overview providing access to the transmit and receive inputs of the AD9361. Information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found here.
-
The AD-R1M Open Mobile Robot Platform Reference Design is a modular, extensible, and fully open-source framework developed to accelerate the design, prototyping, and deployment of autonomous mobile robots.
-
2-port 10BASE-T1L Field Switch with SPoE PSE.
-
Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform.
-
Multichannel System Clocking Device.
-
The AD-TRXBOOST1-EBZ is an add on board for the FMCOMMS2/3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages of this RF transceiver, information on the card, and how to use it and the design package that surrounds it, can be found here.
-
Compact, Low Power, 12-Bit/16-Bit, 2 MSPS Easy Drive SAR ADCs.
-
Compact, Low Power, 12-Bit/16-Bit, 2 MSPS Easy Drive SAR ADCs.
-
Buffered, 8-Channel Simultaneous Sampling, 20-Bit 1 MSPS DAS
-
Family of Precision, Single-Channel output DACs
-
16-Bit, Isolated Sigma-Delta Modulator, LVDS Interface.
EVAL-AD7768-1FMCZ & EVAL-ADAQ7768-1FMC1Z
Single-Channel, 24-Bit, Simultaneous Sampling Σ-Δ ADC.
-
Apollo MxFE Quad, 16-Bit, 28GSPS RF DAC and Quad, 12-Bit, 20 GSPS RF ADC.
-
Dual 14-Bit, 3 GSPS, JESD204B, Analog-to-Digital Converter Evaluation Board.
-
The AD9209 is a quad, 12-bit, 4 GSPS analog-to-digital converter (ADC), similar to ADCs found in the AD9081, AD9082, AD9986, and AD9988 parts. Thus, the evaluation of the AD9209 is done using only the Rx path of the EVAL-AD9081, EVAL-AD9082, EVAL-AD9986, and EVAL-AD9988 evaluation boards.
-
16-bit, IF Sampling Analog-to-Digital Converter.
-
14-Bit, 1300 MSPS, JESD204B Analog-to-Digital Converter Evaluation Board.
-
ADALP2000 Analog Parts Kit.
-
16-Bit, 15 MSPS, High Speed, Precision µModule Data Acquisition Solution.
-
16-Bit SAR ADC Subsystem with Integrated Signal Conditioning.
-
60 GHz Wireless Connector.
-
Ultra-low distortion, low noise signal generator and acquisition evaluation modules.
-
The EVAL-ADMX2001EBZ is an easy-to-use evaluation and development breakout board for the ADMX2001B High-Performance Precision Impedance Analyzer Measurement Module. It enables resistance measurements at DC and impedance measurements from 0.2 Hz to 10 MHz with 18-bit acquisition channels.
-
DC-Coupled 10 GSPS Digitizer Evaluation Board.
-
Power Supply Reference Design
-
The ADRD3161-01Z is an FOC motor driver board based on the TMC9660, capable of driving Stepper, BLDC, and brushed DC motors with optional quadrature (ABN) and/or Hall encoders. It communicates via CANopen CiA 402 over 500 kbaud CAN. For development, the TMC9660 may also be accessed directly via UART and thus controlled / configured via TMCL-IDE.
-
The ADRD4161-01Z is a robotics perception embedded compute carrier board designed for platforms such as Raspberry Pi 5 and Nvidia Jetson/Orin/AGX, featuring the Raspberry Pi 40-pin header. It provides isolated power supplies and a number of connectivity options: ADI IMU, CAN 2.0B, UART, GPIOs, and two SPDT relays.
-
The ADRD5161-01Z is a battery management/ monitoring system compatible with 3S LiPo battery packs. It communicates via CANopen CiA 419 over 500 kbaud CAN.
-
FPGA-based 8 x GMSL2 cameras to 10 Gb Ethernet Edge Compute Platform
-
The ADRV9001 is the family designator assigned to the System Development User Guide (UG-1828) for new ADRV9002, ADRV9003, ADRV9004, and upcoming additional family members. Thus, throughout this document, ADRV9001 designator may be used to refer to either ADRV9002, ADRV9003 or ADRV9004.
ADRV9009-ZU11EG RF System-on-Module
RF System on Module using the ADRV9009 Wideband Transceiver
-
The ADRV9361-Z7035 is built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Starting with the AD9361, it is schematically & HDL similar to the AD-FMCOMMS3-EBZ.
ADRV9364-Z7020 System on Module (SOM) SDR
The ADRV9364-Z7020 is built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Built on the AD9364, it is schematically & HDL similar to the AD-FMCOMMS4-EBZ.
-
The ADRV9371-W/PRBZ, ADRV9371-N/PCBZ, ADRV9375-W/PRBZ, and ADRV9375-N/PCBZ are FMC radio cards for the AD9371 and AD9375, highly integrated RF Transceivers™. The ADRV9375-N/PCBZ has the same matching network as the ADRV9371-N/PRBZ. The ADRV9375-W/PCBZ has the same matching network as the ADRV9371-W/PRBZ. While the complete chip level design package can be found on the ADI website, information on the card and how to use it, the design package that surrounds it, and the software which can make it work can be found here.
-
225 MHz High-Definition Multimedia Interface (HDMI®) transmitter
-
165 MHz, High-Definition Multimedia Interface (HDMI®) transmitter
-
Low Noise, Low Drift 3-axis Accelerometer PMOD Board.
-
The Arduino Uno is an open-source microcontroller board based on the ATmega328P. It exposes a standardized set of digital and analog I/O headers that accept stackable expansion boards (“shields”), making it a convenient, low-cost prototyping platform.
-
The ARRADIO board is an HSMC board by Arrow & Terasic for the AD9361, a highly integrated RF Agile Transceiver™. While the complete chip level design package can be found on the the ADI web site. Information on the card, and how to use it, the design package that surrounds it, and the software which can make it work, can be found on this page.
-
Condition-Based Monitoring Development Platform
-
High-Speed JESD204B Digital-to-Analog Converter Evaluation Boards.
-
High Voltage, 18-Bit, 8-Channel Data Acquisition Reference Design.
-
LTC2672 Demo Board | Five-Channel Current Output DAC, with Internal Reference and SPI Interface (Requires DC2026C)
-
16-Bit, 4/8-Channel, Low Power, Voltage Output DAC with On-Chip Reference.
-
16-Bit / 12-Bit, Dual-Channel, 33 MSPS Ultrafast Current Output DAC Evaluation Board.
-
The EVAL-AD4080-FMC, EVAL-AD4083-FMC, and EVAL-AD4086-FMC are designed to demonstrate the performance of the AD4080, AD4081, AD4083, AD4084, AD4086, and AD4087 analog-to-digital converters (ADCs) and provide access to a limited set of device configuration features through the ACE Software environment. The EVAL-AD4080-FMC, EVAL-AD4083-FMC, and EVAL-AD4086-FMC evaluation kits support the following AD4080, AD4083, and AD4086 features:
-
Universal Input Analog Front End with 24-Bit ADC for Industrial Process Control Systems.
-
24-Bit, 4-Channel Simultaneous Sampling 1.5 MSPS Precision Alias Free ADC
-
Customer Evaluation Board for the AD4170-4 Sigma-Delta ADC
EVAL-AD4630-16/24FMCZ / EVAL-AD4030-24FMCZ
The EVAL-AD4630-24FMCZ, EVAL-AD4030-24FMCZ and EVAL-AD4630-16FMCZ evaluation boards enable quick and easy evaluation of the AD4X3X family of 24-bit and 16-bit precision successive approximation register (SAR) analog-to-digital converters (ADCs). The AD4630-24 and AD4630-16 are 2 MSPS per channel, low power, dual channel 24-bit or 16-bit SAR ADCs while the AD4030-24 is a single channel 24-bit precision SAR ADC that supports up to 2 MSPS per channel. The evaluation boards demonstrate the performance of either the AD4630-24, AD4030-24 or AD4630-16 and provide a configurable analog front end (AFE) for a variety of system applications.
-
The EVAL-AD4696FMCZ and EVAL-AD4692-ARDZ evaluation boards enable quick and easy evaluation of the performance and features of the AD469x family of devices.
-
Evaluating the AD488x Family of Dual-Channel, Low Noise, High Speed SAR ADC
-
8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, SPI Interface Pmod Module.
-
8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, I2C interface Pmod Module
-
Evaluation Board for the AD5676R, 16-Bit Octal Voltage Output DAC (WLCSP)
-
16-Channel, 14-Bit, Programmable Current-Output DAC.
-
16-Channel, 16-Bit Voltage Output denseDAC
-
Wideband IF Receiver Subsystem
-
Evaluation Boards for the AD7124 Family of Low Noise, Low Power, 24-Bit, Sigma-Delta ADCs with PGA and Reference
-
24-Bit, 4-Channel Simultaneous Sampling 1.5 MSPS Precision Alias Free ADC
-
Evaluation Boards for the AD719x Family of Ultralow Noise 24-Bit Sigma-Delta ADCs.
-
Evaluating the AD738x Family of Simultaneous Sampling SAR ADCs.
-
Arduino Compatible Evaluation Board for AD7490
-
The AD7606 family is an 8-/6-/4-channel simultaneous sampling ADC with 16-bit, bipolar input. Each device includes analog input clamp protection (±16.5 V tolerance), a second-order antialiasing filter (22 kHz, 3 dB cutoff), track-and-hold amplifier, 16-bit successive approximation ADC, flexible digital filter, 2.5 V reference and reference buffer, and high-speed serial/parallel interfaces. The family operates from a single 2.7 V to 5.25 V supply and supports ±10 V and ±5 V true bipolar inputs with synchronized sampling at up to 200 kSPS (300 kSPS for AD7605-4). All devices feature 1 MΩ analog input impedance regardless of sampling frequency. Single supply operation, on-chip filtering, and high input impedance eliminate the need for driver op-amps and external bipolar supplies.
-
The EVAL-AD7616SDZ is an evaluation board for the AD7616, a 16-bit, data acquisition system (DAS) that supports dual simultaneous sampling of 16 channels. The AD7616 operates from a single 5V supply and can accommodate ±10V, ±5V, and ±2.5V true bipolar input signals while sampling at throughput rates up to 1 MSPS per channel pair with 90 dB SNR. Higher SNR performance can be achieved with the on-chip oversampling mode; 92 dB for an oversampling ratio of 2.
EVAL-AD7768FMCZ / EVAL-AD7768-4FMCZ
8/4 Channel, 24-Bit, 256 kSPS Simultaneous Sampling Sigma-Delta ADC.
-
8-Channel, 24-Bit Simultaneous Sampling Sigma-Delta ADC Evaluation Board.
-
MxFE™ Quad, 16-Bit, 12GSPS RFDAC and Quad, 12-Bit, 4/6 GSPS RFADC.
-
16-Channel, 125 MHz Bandwidth, Continuous Time Σ-Δ ADC.
-
AD9161/AD9162/AD9163/AD9164 high speed RF DAC reference design.
-
Dual 12-bit, 10 GSPS RF ADC platform with 20 GSPS interleaving via MCS.
-
12-Bit, 6 GSPS/10.25 GSPS, JESD204B, RF Analog-to-Digital Converter.
-
16-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Analog-to-Digital Converter.
-
The EVAL-AD9434 is an evaluation board for the AD9434, single 12-bit ADC. This reference design provides all the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the EVAL-SDP-H1 data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9434. The EVAL-AD9434 evaluation board is also supported on ZedBoard and ZC706 using ADI’s HDL infrastructure.
-
Quad, 16-Bit, 125 MSPS, Serial Output ADC with JESD204B Interface.
-
14-Bit, 500 MSPS, Quad, JESD204B Analog-to-Digital Converter Evaluation Board.
-
14-Bit / 12-Bit / 10-Bit / 8-Bit, 210 MSPS TxDAC D/A Converter Evaluation Board.
-
Dual 16-Bit / 14-Bit / 12-Bit LVDS Interface 500 MSPS DACs Evaluation Board.
-
Evaluating the ADA4355/ADA4356 Receive uModule.
-
Dual-Channel, 14-Bit, 105 MSPS, Data Acquisition uModule.
-
17.7 GHz to 21.2 GHz, 4-Beam, 4-Element Ka Band Beamformer.
-
E2/E3W BMS Extension Board
-
Battery Pack Monitoring Evaluation Board for Bidirectional Current Measurement.
-
16-Channel Battery Stack Monitor Evaluation Board for Broad Market Applications.
-
Evaluating the ADE1201/ADE1202 configurable, isolated binary input monitors.
-
Microwave Wideband Synthesizer with Integrated VCO
-
24 GHz, ISM Band, Multichannel FMCW Radar Transmitter
-
The EVAL-ADICUP3029 is an Arduino-like development platform based on the ADUCM3029 ultra low power microcontroller, built around an ARM Cortex-M3 processor with integrated power management, embedded SRAM and flash, and an analog subsystem that includes an ADC together with clocking, reset, and power management. The board has an Arduino Uno form factor, two PMOD connectors, and an I2C Grove style connector for easily attaching sensors and signal conditioning add-on modules. On-board Bluetooth Low Energy and Wi-Fi connectivity make it IoT ready out of the box, complete with software and working hardware/software examples. It is programmed and debugged with the free, gcc/gdb based CrossCore Embedded Studio, and works with a range of Analog Devices add-on modules as well as 3rd party hardware.
-
The EVAL-ADICUP360 is an Arduino-like platform based on the ADuCM360 fully integrated, 3.9 kSPS, 24-bit data acquisition system that incorporates dual high performance, multichannel sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), a 32-bit ARM Cortex-M3 processor, and Flash/EE memory on a single chip. The platform has an Arduino-Due compatible form factor plus two additional PMOD connectors, an on-board debugger, and an Eclipse-based development environment (CrossCore Embedded Studio). It is supported by a set of Analog Devices shields and PMOD modules, and can also be used with third-party Arduino shields.
-
ADIN1320 PHY Evaluation Board.
-
Features:
-
ADPD4100/ADPD4101 Arduino Shields
-
Integrated Dual RF Tx, Rx, and Observation Rx.
-
Integrated, Quad RF Transceiver with Observation Path.
-
Integrated 2T2R TDD and FDD RadioVerse Transceiver with Dual Observation Paths.
-
Integrated 8T8R RF Transceiver with Digital Pre-Distortion and Crest Factor Reduction.
-
High-Resolution 1Mpixel 3D Time of Flight Depth Camera Evaluation Kit.
-
3D Time of Flight Camera Evaluation Kit featuring the ADTF3175 Module.
-
Support or Query: tof@analog.com
-
Features:
-
The ADXL313 is a small, thin, low power, 3-axis accelerometer with high resolution (13-bit) measurement up to ±4 g. Digital output data is available trough serial port interface (SPI) (3-wire or 4-wire) or I2C digital interface.Low power modes enable intelligent motion-based power manage ment with threshold sensing and active acceleration measurement at extremely low power dissipation.
-
Ultralow Noise, Dual-Axis MEMS Gyroscope for Stabilization Applications
-
Fully Automatic High Performance Conductivity Measurement System.
-
The EVAL-CN0363-PMDZ is a dual channel colorimeter featuring a modulated light source transmitter, programmable gain transimpedance amplifiers on each channel, and a very low noise, 24-bit sigma delta ADC. The output of the ADC connects via a standard PMOD connector to a FPGA. The FPGA takes the sampled data from the ADC and implements a synchronous detection algorithm. By using modulated light and digital synchronous detection, rather than a constant (dc) source, the system strongly rejects any noise sources at frequencies other than the modulation frequency, providing excellent accuracy.
-
USB Powered 2.4 GHz RF Power Amplifier.
-
Universal Serial Bus (USB) Peripheral Isolator Circuit.
-
Multiple Parameter Optical Liquid Measurement Platform.
-
Dual-Channel, Low-Latency, Low-Power Ethernet PHY Evaluation Board.
-
DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power
-
USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit.
-
USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit.
-
USB-Powered, 5.8 GHz RF Power Amplifier with Overtemperature Management.
-
USB Powered 5.8 GHz RF LNA Receiver with Output Power Protection
-
High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System
-
24-Bit Data Acquisition System for IEPE Sensors.
-
Low/Full/High-Speed USB 2.0 Isolator with Isolated Power.
-
±10 V Analog Input and ±15 V Analog Output for Raspberry Pi Platforms.
-
USB-Powered, 433.92 MHz RF Low Noise Amplifier Receiver with Overpower Protection.
-
Programmable High Current and Voltage Source/Sink Power Supply.
-
Monitoring the health of machinery can help predict changes in a machine’s condition. There are many methods of tracking a machine’s condition, but vibration analysis is the most commonly used one. By tracking the vibration analysis data over time, one can determine when a fault or failure is going to occur, along with the source of the fault. Knowing the condition of a certain machine will help not only increase efficiency and productivity, but create a safer working environment.
-
Electrical Impedance Tomography Measurement System.
-
Infrared Gesture Recognition Module
-
10BASE-T1L Field Device Development Platform with Class 12 and 13 SPoE.
-
Analog Front End and Digital Interface for Serial LVDS SAR ADCs.
-
Quad-Channel IEPE Vibration Sensor Measurement System.
-
Configurable USB-C Power Sink Solution.
-
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System.
-
Multistandard Micropower Verified Smoke Detection System-on-Module.
-
Precision Low Latency Development Kit.
-
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module.
-
DC to 10 kHz MEMS-Based IEPE Vibration Sensor.
-
Scalable BMS Kit for Cell and Pack Monitoring.
-
Low-cost Integrated BMS Monitor with On-board MCU and Dual isoSPI.
-
Low noise, high speed SAR ADC family - 16/18/20-bit, up to 2 MSPS.
-
LTC4306 Evaluation Board with PMOD Connectors on Both Upstream and Downstream
EVAL-LTPA-KIT (LTpowerAnalyzer™ Kit)
Low-cost, High Performance, Compact Laboratory Tool for Evaluating and Characterizing Power Supply Designs
-
LTpowerAnalyzer™ Low Noise Amplifier Kit
-
Precision Sigma-Delta ADC family for high-resolution, low-noise measurement.
-
2x2 MIMO RF Agile Transceiver™, 70 MHz to 6.0 GHz.
-
For many Broadband Wireless Access (BWA) systems, Multi Input – Multi Output (SIMO / MISO / SU-MIMO / MU-MIMO) operation and RF beamforming are proven techniques for maximizing throughput and efficient spectrum utilization. Modern integrated devices with multi-channel RX and multi-channel TX capability such as the AD9361 make developing MIMO systems with high performance and linearity utilizing integrated receivers, transmitters, and synthesizers a simpler task.
-
Quad Wideband RF Transceiver FMC Module.
-
Feather to PMOD Adaptor Board.
-
High Speed Multi-Mode 8/12/14-Bit 1000/640/105 MSPS A/D Converter
-
MAX11205PMB1 Peripheral Module
-
16-Bit/18-Bit, 5 MSPS to 10 MSPS PulSAR LVDS Differential ADC Family
-
Evaluating 14-/16-/18-Bit ADCs from the 8/10 LEAD PulSAR® Family
-
The PicoZed SDR (PZSDR) family is a collection of software defined radio (SDR) system on modules (SOMs), carrier cards, and complete portable radio reference designs built around the ADRV9361-Z7035 and ADRV9364-Z7020 SOMs. Each SOM pairs the AD9361 wideband RF transceiver with a Xilinx Zynq®-7000 All Programmable SoC to provide a wide tuning range RF platform (70 MHz – 6 GHz) for software developers, system architects, and product developers moving from evaluation to field deployment.
-
Quad-MxFE System Development Platform: Four AD9081 MxFE™ Direct RF Sampling Transceivers, 16Tx/16Rx Channels.