User Guide

Top View

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/reference-designs/ad-freqcvt1-ebz/images/freqcvt1_-_top.jpg

Hardware guide

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/reference-designs/ad-freqcvt1-ebz/images/pin-map-nlw_2-9-16_.png

Power

ADP2370

Buck regulator, 800mA, 3.2 to 15V

ADM7154

Low dropout, linear regulator, 600mA, 2.3 to 5.5V

ADP7104

High accuracy, 500mA LDO

ADM7160

Ultra low noise LDO, 200mA, 2.2 V to 5.5V input range

The board receives all the power from the FMCOMMSx board through power supply cable provided.

Transmission Specifications

The AD-FREQCVT1-EBZ extends the frequency of operation for the FMCOMMS3/4/5:

  • Input signals in the frequency range of 1-100 MHz is up-converted to an output signal centered around 340 MHz to the AD-FMCOMMS board;

  • A output signal in the range of 1 to 100 MHz is generated by down-converting a 370 MHz signal from the AD-FMCOMMS board;

  • On-board programmable Phase-locked Loops frequency synthesizers generate the needed Local Oscillator signals used by the up- and down-converting mixers.

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/reference-designs/ad-freqcvt1-ebz/images/lf_adapter_blkdiag.png

Upconversion

  • Input frequency 1 - 100 MHz

  • Reference impedance 50 ohm

  • Conversion Gain 14 dB

  • Flatness 3.5 dB

  • Input P1dB -6 dBm

  • Bandwidth 20 MHz

Downconversion

  • Output frequency 1 - 100 MHz

  • Reference impedance 50 ohm

  • Conversion Gain 14 dB

  • Bandwidth 20 MHz

LO

The LO used in on this board is the ADF4351 which is software programmable. Please refer to the device data sheet for the two LO within this board. The board provides a 25MHz crystal for the ADF4351.

SPI

The SPI signals are directly passed to the FMC connector.

All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection. Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.