Prerequisites
What you need, depends on what you are trying to do. As a minimum, you need to start out with:
Hardware prerequisites
An FPGA carrier platform. Our recommended ones can be found here.
There are a few more boards, which do work, but are currently not supported by us. The experience with the fabric-only solutions is very close to the ARM/FPGA SoC based solutions, but the GUI runs on a host PC (Windows or Linux).
Some way to interact with the FPGA platform:
for the ARM/FPGA SoC platforms, this normally includes:
HDMI or DisplayPort monitor
USB Keyboard
USB Mouse
for the FPGA only solutions, this includes:
LAN cable (Ethernet)
Host PC (Windows or Linux)
Internet connection (without proxies makes things much easier) to update the scripts/binaries on the SD card that came with the ADI FMC Card (firewalls are OK, proxies make things a pain).
ADAR3000/3001-EVALZ evaluation board
SDP-I-FMC interposer
{‘Two bench power supplies’: ‘1.2 V, 250 mA and 1.8 V, 20 mA’}
JTAG programmer (the ZCU102 on-board USB-JTAG, or an external probe), for no-OS
SD card with at least 16 GB of memory, for Linux
Software prerequisites
Normally, for basic functionalities regarding visualizing the data received from the FPGA, we use the following:
Scopy v2.0 or later (must contain the IIO plugin)
AMD Xilinx Vivado and Vitis 2025.1
Kuiper SD card image, for Linux
libiio 1.0.0 or later, for the no-OS IIO example
UART terminal application (PuTTY/TeraTerm/Minicom), 115200 8N1
Note
ADI does not offer FPGA carrier platforms for sale or loan; getting one yourself is the normal part of development or evaluation.