ADAR1000 Beamforming Board

The ADAR1000EVAL1Z (Stingray) is the analog beamforming heart of the X-Band platform, providing 32-channel transmit and receive capability with individual phase and amplitude control.

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/adar1000eval1z_angle-evaluation-board.jpg

ADAR1000EVAL1Z (Stingray) Evaluation Board

Overview

The ADAR1000EVAL1Z, nicknamed “Stingray,” is a comprehensive analog beamforming evaluation platform built around eight ADAR1000 beamforming ICs. Each ADAR1000 is surrounded by four ADTR1107 front-end modules (PA + LNA + TR switch), providing 32 independent TX/RX channels operating across 8–16 GHz (X/Ku-Band).

Tip

Schematics & Reference Documents

Component Product Pages

  • ADAR1000 - 8 GHz to 16 GHz, 4-Channel, X/Ku Band Beamformer

  • ADTR1107 - 6 GHz to 18 GHz Front-End IC (PA + LNA + TR Switch)

  • HMC948 - GaAs Log Detector

  • ADA4807-1 - Unity Gain Buffer Op-Amp

  • LTC2314-14 - 14-Bit, 4.5 Msps Serial ADC

  • LT8652S - Dual-Channel Synchronous Step-Down Converter

  • LT8642S - 18V, 10A Synchronous Step-Down Regulator

  • LT3093 - Negative Linear Regulator

  • LT3094 - Negative Linear Regulator

  • LT8606 - 42V, 350mA Step-Down Regulator

  • ADP150 - Ultralow-Noise Linear Regulator

  • ADP5074 - Inverting Regulator

  • ADM1172 - Hot-Swap Controller

  • ADM1186 - Quad Voltage Sequencer

  • LTC2992 - Power Monitor with GPIO

  • LTC4301 - I2C Hot-Swappable Bus Buffer

ADAR1000 IC Quick Reference

Parameter

Value

Frequency Range

8 GHz – 16 GHz (X / Ku Band)

Channels

4 per IC (8 ICs → 32 channels on Stingray)

Duplex

Half-duplex (TX ↔ RX, single-pin control)

Phase Control

360° range, 2.8° resolution

Gain Control

≥ 31 dB range, ≤ 0.5 dB resolution

Beam Memory

121 pre-stored beam positions

Power Detectors

4× (−20 dBm to +10 dBm) with integrated 8-bit ADC

Interface

4-wire SPI (up to 4 devices per bus via address pins)

Package

88-terminal LGA, 7 mm × 7 mm

Operating Temp

−40 °C to +85 °C

Key Features

Array Architecture

  • 32 Channel Analog Phased Array Prototyping Platform

  • 8× ADAR1000 Analog Phased Array Beamforming ICs

  • 32× ADTR1107 Transmit/Receive ICs (6–18 GHz front-end module)

  • RF In, RF Out Design

  • Individual RFIO for each BFIC

Physical Design

  • 2× ADAR1000EVAL1Z-ANT with 10 GHz lattice spacing antenna tiles

  • 32× SMPM Bullets for direct antenna connection

  • Heatsink and H-Frame mechanical hardware included

Control and Calibration

  • Stand-Alone RF Detector/ADC Combo (HMC948 + ADA4807-1) for calibration

  • PMOD Connectors (P3, P4) for programming

  • SDP-S Connector (P5) for standalone evaluation

  • Individual channel control for phase and amplitude

Board Layout

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/component_side_overview.png

Component Side Overview — ADAR1000 ICs, ADTR1107 front-ends, power regulation, and control connectors

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/antenna_side_overview.png

Antenna Side Overview — 32 SMPM antenna connectors and RF shielding

Physical Interface

Connectors

Connector

Type

Function

J1–J8

SMPM

ADAR1000 RFIO (one per IC)

32× Antenna

SMPM

Individual element antenna ports

J9

SMPM

RF detector input

P1, P2

6-pin Molex

12V DC power (dual for daisy-chain)

P3, P4

PMOD

Digital control (3.3V logic)

P5

SDP-S

Alternative digital control

PMOD Pinout

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/pmod_pinout.png

PMOD Connector Pinout — 3.3V logic with on-board level translation to 1.8V for ADAR1000 SPI

SPI Architecture

Five chip-select lines control the board:

CSB Line

Function

CSB1–CSB4

ADAR1000 IC control

CSB5

RF detector / ADC

Two selector switches (S1, S2) route CS lines to left and right cell groups, enabling control of all 8 ADAR1000 ICs using a minimum of two CSB lines.

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/csb_selectors.jpg

CSB Selector Switches (S1, S2) — Route chip-select to left/right cell groups

Array Configuration

Subarray Layout

The Stingray board provides a 4×8 array configuration with two ADAR1000s per subarray:

Stingray Subarray Layout

The four subarrays (1–4), each driven by a pair of ADAR1000 ICs. Every subarray can be independently configured as RX, TX, or OFF.

Stingray Element Mapping

Individual element mapping across the 32-channel array, showing physical antenna element positions and their corresponding channel assignments.

Channel Mapping

Understanding the relationship between ADAR1000 IC channels and system-wide Stingray channel numbers is critical for programming and debugging:

ADAR1000-EVAL1Z Cell Mapping

Cell Map — In the Linux device tree, each ADAR1000 IC (cells 1–8, green) exposes 4 sub-attributes that control its individual ADTR1107 front-ends. The red numbers (1–4) show how those sub-attributes are referenced per IC.

ADAR1000-EVAL1Z Channel Mapping

Channel Map — The same physical layout with system-wide Stingray channel numbers (1–32, green) overlaid on their parent cell numbers (red). Use these channel numbers when configuring beamforming in software.

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/channel_mapping_reverse.png

Reverse Channel Mapping — Antenna-side view showing element-to-channel correspondence

Power Sequencing

Warning

PA damage risk. The ADAR1000s MUST be initialized to put the ADTR1107 PAs in a safe (pinched-off) state BEFORE the +5V rail is enabled. Failure to follow this sequence can damage the ADTR1107 power amplifiers.

Power-Up Sequence

Step

Action

Result

1

Apply 12V to P1

Enables 3.3V, 1.8V, −6V rails

2

Configure LTC2992 GPIO to Hi-Z

Prevents premature rail enable

3

Pulse PWR_UP_DOWN

Enables 3.3V, −3.3V, −5V rails

4

Initialize all ADAR1000s via SPI

PAs pinched off, safe state

5

Pulse +5V_CTRL

Enables +5V PA supply rail

Important

LTC2992 GPIO must be Hi-Z before any power sequencing begins. Failure to configure this causes an indeterminate board state requiring hard reset.

Automatic Sequencing

The ZCU102 firmware includes an embedded power sequencing script that handles steps 2–5 automatically on boot. The script:

  • Configures LTC2992 GPIO to Hi-Z

  • Pulses PWR_UP_DOWN with proper timing

  • Initializes ADAR1000 registers via SPI

  • Enables +5V_CTRL only after safe initialization

Manual Power Control

  • Power Down: Press RESET button on primary side of board

  • Power Up: Controlled via firmware script on ZCU102 boot

Support ICs

Component

Function

LTC2992

Power monitor — GPIO controls rail sequencing

ADM1172

Hot-swap controller

ADM1186

Sequencer / voltage supervisor

LTC4301

Hot-swappable I2C buffer

LT8652S

Dual-output step-down regulator

LT8642S

Step-down regulator

LT3093/LT3094

Negative LDO regulators

LT8606

Step-down regulator

ADP150

Low-noise LDO

ADP5074

Dual-output regulator

ADAR1000 Initialization

Each ADAR1000 requires SPI configuration at power-up to establish a safe operating state:

  1. Reset and LDO adjustment — Soft reset, configure internal LDO voltage

  2. Bias point setup — Set PA bias (pinched off initially) and LNA bias

  3. Channel gain and phase configuration — Default gain/phase per channel

  4. TR control mode selection — Set TX/RX switching mode (SPI or pin-controlled)

RF Performance

Receive Mode

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_rx_spars_maxgain.png

RX S-Parameters at Maximum Gain (8–16 GHz)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_rx_gain_gain.png

RX Gain vs. Gain Setting

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_rx_nf_over_gain.png

RX Noise Figure vs. Gain Setting

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_rx_ip1db_gain.png

RX Input P1dB vs. Gain Setting

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_rx_iip3_gain.png

RX IIP3 vs. Gain Setting

Transmit Mode

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_tx_spars_maxgain.png

TX S-Parameters at Maximum Gain (8–16 GHz)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_tx_nf_over_gain.png

TX Noise Figure vs. Gain Setting

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_tx_oip3_maxgain.png

TX OIP3 at Maximum Gain

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_tx_p1db_maxgain.png

TX P1dB at Maximum Gain

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_tx_poutvspin_maxgain.png

TX Power Output vs. Input Power at Maximum Gain

Switching Speed

TX/RX switching measurements at 10 GHz with 4 coherently combined channels (1 kHz PRI, 50 µs pulse width):

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_pulsemeasurement_1khz_pri_50us_pw_4channels_rxtx_m25dbm_input.png

RX→TX Switching — 4 channels, −25 dBm input

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_pulsemeasurement_1khz_pri_50us_pw_4channels_txrx_m25dbm_input.png

TX→RX Switching — 4 channels, −25 dBm input

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_pulsemeasurement_1khz_pri_50us_pw_4channels_rxtx_m7dbm_input_200nsdiv.png

RX→TX Switching (200 ns/div) — 4 channels, −7 dBm input

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/beamforming/stingray_pulsemeasurement_1khz_pri_50us_pw_4channels_txrx_m7dbm_input_200nsdiv.png

TX→RX Switching (200 ns/div) — 4 channels, −7 dBm input

TDD Operation

The Stingray board operates in Time Division Duplex (TDD) mode, switching between transmit and receive states based on control signals from the ZCU102.

TR Probe Point

For TDD measurement and debugging:

  • Location: Secondary side of ADAR1000EVAL1Z board

  • Signal: TR_EN probe point

  • Purpose: Monitor transmit/receive switching timing

Thermal Management

Important

The Stingray board generates significant heat during operation:

  • Heatsink installation is required for proper operation

  • Cooling fans (3× 120mm) are recommended for extended operation

  • Thermal shutdown protection is built into the ADAR1000 ICs