For End Users
Everyone using Pluto should read these pages. They will demonstrate how to interact with RF signals with MATLAB, Simulink, GNU Radio or custom C, C++, C#, or Python code on a host (x86) or embedded (Raspberry Pi, Beaglebone, 96boards.org, etc.) platform over USB. As you can see, we have lots of examples with MATLAB and Simulink, as we find that a very powerful environment, and a path to a releasable radio (you can take your algorithms, and easily embed them into a custom product).
Contents
Hardware
Software
Applications
Once the drivers are configured and set up, you can interact with the ADALM-PLUTO Active Learning Module from:
gqrx, an open source software defined radio receiver (SDR) powered by the GNU Radio
SDRangel, an Open Source Qt5 / OpenGL 3.0+ SDR and signal analyzer frontend to various hardware.
SDR#. The PlutoSDR frontend for SDRsharp can be found here: sdrsharp-plutosdr
SoapySDR. The Soapy SDR plugin for PlutoSDR can be found here: SoapyPlutoSDR
Access and control of PlutoSDR hardware using python bindings to libiio