AD9081 & AD9082

MxFE™ Quad, 16-Bit, 12GSPS RFDAC and Quad, 12-Bit, 4/6 GSPS RFADC.

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/reference-designs/eval-ad9081/images/ad9081.webp

Figure 1 AD9081 MxFE

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/reference-designs/eval-ad9081/images/ad9082.webp

Figure 2 AD9082 MxFE

Overview

The EVAL-AD9081 is an FMC radio card for the AD9081, mixed signal front end (MxFE®), highly integrated device with four 16-bit, 12 GSPS maximum sample rate, RF DAC cores, and four 12-bit, 4 GSPS rate, RF ADC cores. The AD9081 model is 4D4AC, supporting 4 DACs and 4 ADCs.

The AD9081 / AD9082 are well suited for applications requiring both wideband ADCs and DACs to process signal(s) that have wide instantaneous bandwidth. The device features 8 transmit and 8 receive lanes that support 24.75 Gbps/lane JESD204C or 15.5 Gbps/lane JESD204B standards. The device also has an on-chip clock multiplier, and a digital signal processing (DSP) capability targeted at either wideband or multiband direct to RF applications.

The EVAL-AD9082 is an FMC radio card for the AD9082, mixed signal front-end (MxFE®) is a highly integrated device with a 16-bit, 12 GSPS maximum sample rate, RF DAC core, and 12-bit, 6 GSPS maximum sample rate, RF ADC cores. The AD9082 model is 4D2AC, supporting 4 DACs and 2 ADCs, and 2D2AC model supporting 2 DACs and 2 ADCs.

Features:

  • Fast frequency hopping

  • Direct digital synthesis (DDS)

  • Loopback modes

  • Digital up/down converters (DUC/DDC)

  • Programmable filters and gain control

  • JESD204B/C interface (up to 24.75 Gbps)

  • Multichip synchronization

  • TDD power savings

Applications:

  • Wireless communications infrastructure

  • Microwave point-to-point, E-band and 5G mmWave

  • Broadband communications systems

  • DOCSIS 3.1 and 4.0 CMTS

  • Phased array radar and electronic warfare

  • Electronic test and measurement systems

EVAL-AD9081 looks like this, with 4x ADCs and 4x DACs:

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/reference-designs/eval-ad9081/images/eval_ad9081.png

Figure 3 EVAL-AD9081 evaluation board

While EVAL-AD9082 looks like this, with 2x ADCs and 4x DACs:

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/reference-designs/eval-ad9081/images/eval_ad9082.png

Figure 4 EVAL-AD9082 evaluation board

Recommendations

People who follow the flow that is outlined, have a much better experience with things. However, like many things, documentation is never as complete as it should be. If you have any questions, feel free to ask on our EngineerZone forums, but before that, please make sure you read our documentation thoroughly.

To better understand the AD9081 / AD9082, we recommend to use the EVAL-AD9081 / EVAL-AD9082 evaluation board.

Table of contents

  1. Using the evaluation board/full stack reference design that we offer:

    1. User guide - what you need to know about the evaluation board

    2. Prerequisites - what you need to get started with the setup

    3. Quick start guides:

      1. Using the Arria 10 SX SoC

      2. Using the VCK190 & VPK180/Versal

      3. Using the VCU118/ Virtex UltraScale+

      4. Using the ZC706/ Zynq-7000 SoC

      5. Using the ZCU102/Zynq UltraScale+ MP SoC

    4. Configure an SD Card with Kuiper

    5. Linux Applications

      1. AD9081 IIO Oscilloscope Plugin

  2. Design with the AD9081/AD9082

  3. Evaluating the AD9081/AD9082/AD9986/AD9988 Mixed Signal, Front-End RF Transceiver with ACE software

  4. UG-1578, Device User Guide

  5. Additional documentation about SDR Signal Chains - The math behind the RF

  6. Help and Support

Block diagram

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/reference-designs/eval-ad9081/images/ad9081_block_diagram.png

Figure 178 AD9081 block diagram

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/reference-designs/eval-ad9081/images/ad9082_block_diagram.png

Figure 179 AD9082 block diagram

Videos

ADI articles

About JESD standard:

  1. JESD204B Survival Guide

  2. JESD204C Primer: What’s New and in It for You - Part 1

  3. JESD204C Primer: What’s New and in It for You - Part 2

Warning

All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection. Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.