ADMV96S-WGBE-EK1
60 GHz Wireless Connector.
Overview
The ADMV96S-WGBE-EK1 is a complete evaluation and prototyping system for 60 GHz short data links. It consists of a pair of receiver and transmitter boards with a 1 Gbps Ethernet interface on each side of the wireless link.
The 60 GHz wireless link is implemented by the ADMV9615 and ADMV9625 modules. These are coupled with a SerDes device which translates the modules’ SGMII interface to RGMII so that it can be connected to an ADIN1300 industrial low latency and low power 1 Gbps Ethernet PHY. This enables each side of the wireless link to act as an Ethernet port and essentially create a seamless wire-like connection between two ends of an Ethernet cable.
The on-board MAX32650 ultralow power ARM® Cortex®-M4 microcontroller controls the system’s operation and implements the algorithms to configure the wireless link in real time so that optimal link quality is constantly maintained over temperature and various operating conditions. An open-source software stack is provided for firmware development as well as reference applications. The MAX32650 can be programmed and debugged through a JTAG SWD header which can also be used for connecting the Wethlink GUI application to the board.
Features
Allows evaluation and prototyping of 60 GHz short data links to replace traditional mechanical connectors in moving joints
1 Gbps / 100 Mbps / 10 Mbps Ethernet interface on both sides of the wireless data link
Fully programmable system allowing ultimate flexibility for custom developments
Open-source software stack for firmware development
Open-source GUI for system configuration, monitoring, and control
Applications
Slip rings
Magnetic resonance imaging systems
Autonomous Guided Vehicles
Truck and trailer coupling
Railway coupling
Specifications
User Interfaces |
|
|---|---|
LEDs |
Power status, TX and RX gain status, TX and RX PLL lock status, Ethernet status |
Connectivity |
|
10-pin Cortex SWD header |
May be used with MAXDAP (MAX32625PICO) external adapter for connecting the Wethlink GUI to the evaluation board and for programming firmware. |
Ethernet |
1xRJ45 1 Gbps / 100 Mbps / 10 Mbps Ethernet port |
Power supply |
|
External power |
12 VDC at 2A, 2.10 mm ID (0.083“), 5.50 mm OD (0.217”) connector |
Mechanical Specs |
|
Dimensions |
3.283 x 2.362 |
Package Contents
2x ADMV96x5 reference design boards
ADMV9615
ADMV9625
2x support PCBs
1x rail system
2x heatsinks
2x MAXDAP programmer
2x VEL36US120 power adapter Users may need to purchase different adapter plugs to accommodate the various power socket standards in different countries or regions
User Guides
Getting your system up and running by following the user guides.
Tip
Access hardware setup procedure, design files, and
The following user guides are available:
Application Development
Example 1 – Demonstrate Gigabit Capability by Connecting to the Internet Using LAN with the Contactless 60 GHz Link
Figure 37 ADMV9615 and ADMV9625 Contactless Ethernet Link Labeled Pair1 and Pair-2
Hardware Connections
Mount the ADMV9615 and ADMV9625 Assemblies onto the guide rails with patch antennas facing each other.
Connect 12V power supplies.
Connect one RJ45 Ethernet connector to your PC.
Connect the other RJ45 Ethernet connector to your Local Area Network.
Turn off your PC’s Wi-Fi connection.
Within a few seconds, your PC should connect to your LAN with a speed of up to 1 Gbps (if your network can support it)
(Optional) Connect MAXDAP connector using a micro-USB to your PCs if you would like to configure the firmware.
Example 3 – Use Iperf to Check Ethernet Link Speed
Figure 42 ADMV9615 and ADMV9625 Contactless Ethernet Link Labeled Pair1 and Pair2
Hardware Connections
Mount the ADMV9615 and ADMV9625 assemblies onto the guide rails with patch antennas facing each other.
Connect 12V power supplies.
Connect one RJ45 Ethernet connector to PC1’s Ethernet jack.
Connect the other RJ45 Ethernet connector to PC2’s Ethernet jack.
Iperf
Follow the Procedure from Example 2 for File Sharing Using a 2 PC LAN:
Iperf is a free tool for network performance and measurement, download it here
Unzip the downloaded archive.
On PC1, open a DOS Command window and navigate to the directory where iperf is installed:
C:\>
cd C:\Users\Public\Documents\iperf-3.1.3-win64
Set this computer as the server:
C:\Users\Public\Documents\iperf-3.1.3-win64>
iperf3.exe -s
On PC2, open a DOS Command window and Navigate to the directory where iperf is installed:
C:\>
cd C:\Users\Public\Documents\iperf-3.1.3-win64
Set this computer as the client. Type in
C:\Users\Public\Documents\iperf-3.1.3-win64>
iperf3.exe -c 192.168.1.1
Iperf tests the link speed about 950 Mbps.
Resources
Help and Support
For questions and more information, please visit the Analog Devices EngineerZone Support Community.