AD-SWIOT1L-SL
Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform.
Introduction
The AD-SWIOT1L-SL is a complete hardware and software platform for prototyping intelligent, secure, network-capable field devices, with applications in factory automation, process control, and intelligent buildings. Some of the main features and benefits include:
Ultimate flexibility in I/O interface configurability through software
Embedded processing for implementing self-capable edge devices
Built-in security for root-of-trust, mutual authentication, data confidentiality and integrity, secure boot, and secure communications
Long-range single-pair 10BASE-T1L Ethernet interface
Power delivery via the 10BASE-T1L interface or from a field supply enabling both low and high power applications
Fully isolated design for safe operation
Industry standard form factor compatible with DIN rail mounts
Figure 1 AD-SWIOT1L-SL Development Platform
Figure 2 AD-SWIOT1L-SL Simplifed Block Diagram
Specifications
I/O |
|
Channels |
4 Software-configurable I/O Channels |
Digital input |
Type 1 and 3, or Type 2 |
Digital output |
High-Side (HS) Switch or Push-Pull (PP) Driver |
Analog input |
Voltage (0 V to 10 V), Current (0 mA to 25 mA) |
Analog output |
Voltage (0 V to 11 V), Current (0 mA to 25 mA) |
RTD measurements |
2-wire RTD (0 Ω to 1 MΩ) |
Computing Resources |
|
CPU |
MAX32650 Low-Power Arm Cortex-M4 with FPU-Based Microcontroller with Bluetooth 5 for Wearables |
Memory |
1 Gb RAM |
Storage |
64 Mb QSPI Flash |
Connectivity |
|
Ethernet |
10BASE-T1L |
Power supply |
|
External power |
24 DC at 6 A |
Power over Ethernet |
SPoE class 12 |
Operating Conditions |
|
Temperature Range |
-25°C to 60°C |
Package Contents
The development kit is delivered with a set of accessories required to put the system together and get it up and running in no time.
This is what you’ll find in the development kit box:
1 x AD-SWIOT1L-SL board with enclosure
1 x AD-T1LUSB2.0-EBZ 10BASE-T1L to usb adapter board.
1 x Profibus (1x2x18AWG) cable for Single Pair Ethernet (SPE) connectivity
1 x usb 2.0 cable
1 x cable connector for the external 24 V power supply
1 x cable connector for channels connectivity
The AD-SWIOT1L-SL comes with pre-programmed firmware enabling the system to interface with a PC application for system configuration, control, and data acquisition over the 10BASE-T1L interface.
Figure 3 AD-SWIOT1L-SL Package Contents
Application Development
The AD-SWIOT1L-SL firmware is based on ADI’s open-source no-OS framework. It includes the bare-metal device drivers for all the components in the system, as well as example applications enabling connectivity via the 10BASE-T1L interface for system configuration and data transfer.
Figure 4 AD-SWIOT1L-SL Software Block Diagram
Getting Started with AD-SWIOT1L-SL
Depending on your specific use case for the AD-SWIOT1L-SL platform, these guickstart guides may serve as valuable resources to assist you in navigating your project:
Program and debug AD-SWIOT1L-SL application code
A step-by-step guide to properly setup and configure your AD-SWIOT1L-SL system
Program and debug AD-SWIOT1L-SL firmware
Detailed information about programming and debugging the system
User guides
Help and Support
For questions and more information, please visit the EngineerZone.