ADXUD1A Up/Down Converter

The ADXUD1AEBZ is a quad-channel X/C band frequency converter that bridges the gap between X-Band RF signals (8–12 GHz) used by the ADAR1000 beamforming board and the C-Band IF signals (4.2–6.3 GHz) that the AD9081 MxFE can process.

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/eval-adxud1aebz_angle.jpg

ADXUD1AEBZ Up/Down Converter Board

Overview

The ADXUD1AEBZ provides four independent up/down converter channels. Each channel contains a mixer (HMC773A), IF amplifiers (ADL8111, HMC8411), TX/RX amplifiers (HMC903), and an RF switch (ADRF5020) for TX/RX path selection. A common LO distribution network feeds all four channels from either an external source or the on-board ADF4371 PLL.

Tip

Schematics & Resources

Interposer Board

Component Product Pages

  • ADF4371 - Microwave Wideband Synthesizer with Integrated VCO

  • HMC773A - GaAs MMIC Fundamental Mixer

  • ADL8111 - IF Variable Gain Amplifier

  • HMC8411 - GaAs pHEMT MMIC Low Noise Amplifier

  • HMC903 - GaAs pHEMT MMIC Driver Amplifier

  • ADRF5020 - Silicon SPDT Switch

Block Diagram

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/xud1a_revd_blockdiagram.png

ADXUD1AEBZ Rev D Block Diagram

Key Specifications

Parameter

Value

RF Frequency Range

8 – 12 GHz

IF Frequency Range

4.2 – 6.3 GHz

Number of Channels

4 (independent TX/RX)

RF Connectors

4× SMA-F

IF Connectors

8× SMPM (4 TX + 4 RX)

LO Input

SMA-F (external) or on-board ADF4371

Supply Voltage

12V DC

Power Consumption

~15W

RF Performance

Receive — High Gain Mode

Frequency

Gain (dB)

Noise Figure (dB)

IIP3 (dBm)

8 GHz

14.63

14.72

7.59

12 GHz

13.38

16.17

10.40

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_hg_s21.png

RX High Gain — Conversion Gain (S21)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_hg_nf.png

RX High Gain — Noise Figure

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_hg_iip3.png

RX High Gain — IIP3

Receive — Low Gain Mode

Approximately 14 dB lower gain than high-gain mode with improved linearity.

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_lg_s21.png

RX Low Gain — Conversion Gain (S21)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_lg_nf.png

RX Low Gain — Noise Figure

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_lg_iip3.png

RX Low Gain — IIP3

Transmit Mode

Parameter

Value

Conversion Gain

−12 to −14 dB

OIP3

Comparable to RX IIP3

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/tx_s21.png

TX — Conversion Gain (S21)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/tx_oip3.png

TX — OIP3

Return Loss

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_hg_s11.png

RX High Gain — S11 (RF Input)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_hg_s22.png

RX High Gain — S22 (IF Output)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_lg_s11.png

RX Low Gain — S11 (RF Input)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/rx_lg_s22.png

RX Low Gain — S22 (IF Output)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/tx_s11.png

TX — S11 (IF Input)

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/tx_s22.png

TX — S22 (RF Output)

Board Architecture

Key Components

Component

Function

ADRF5020

RF TX/RX switch (4× per board)

HMC773A

Mixer — frequency conversion

HMC903

TX/RX RF amplifier

ADL8111

IF variable-gain amplifier

HMC8411

IF amplifier

ADF4371

On-board wideband PLL/VCO (optional LO)

Connector Layout

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/eval-adxud1aebz_top-web.gif

ADXUD1AEBZ Top View — Connector Locations

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/eval-adxud1aebz_bottom.jpg

ADXUD1AEBZ Bottom View

Control Interface

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/xud1a_controlblockdiagram.png

XUD1A Control Block Diagram

Digital control operates at 1.8V logic with on-board level translation to 3.3V. Two interface options are available:

PMOD Interface

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/xud1a_pmod.png

XUD1A PMOD Connector Pinout

The PMOD connector enables GPIO and SPI communication for:

  • Per-channel TX/RX switching

  • Switchable receive gain (high/low)

  • SPI programming of the ADF4371 PLL

SDP-S Interface

https://media.githubusercontent.com/media/analogdevicesinc/system-level/main/docs/solutions/platforms/x-band/hardware/converter/xud1a_sdps.png

XUD1A SDP-S Connector

Alternative control path via the SDP-S connector for standalone evaluation without an FPGA.

Connection to ZCU102

  • ZCU102 HPC1 Connector → FMC extension cable → Interposer Board → PMOD cable → XUD1A

  • Optional: 14-pin 6-inch PMOD cable for easier RF access when shields are installed

LO Configuration

The ADXUD1AEBZ supports both external and internal LO sources:

  • External LO (default): Signal fed via SMA-F connector, distributed to all four channels through an on-board splitter network

  • On-board ADF4371 PLL: Generates LO internally using a 100 MHz on-board VCXO reference or an external reference clock

Refer to the Clocking Architecture page for details on switching between these options.

Switching Speed

Measured TX/RX switching performance:

  • Rising edge: ~159 ns average

  • Falling edge: ~14 ns average

Note

The on-board IF bandpass filters (FL3, FL6, FL7, FL8) provide basic filtering. Additional external filters (VLF-8400+, VLF-5500+) are recommended for optimized system performance to suppress mixing products, LO feedthrough, and DAC images.