ADG2404/ADG6404/ADG2704 Driver

Supported Devices

Overview

The ADG2404/ADG6404/ADG2704 are CMOS analog multiplexers. All are 4:1 single-ended multiplexers sharing an identical control interface (A0, A1, EN). This driver provides control over the multiplexer channel selection and enable/disable functionality for all device variants.

ADG2404/ADG6404 features:

  • 4:1 single-ended multiplexer

  • 0.62Ω on-resistance

  • Fast switching times

  • Break-before-make switching

  • Identical control interface (A0, A1, EN)

ADG2404 specifications: * ±16.5V dual supply or +16.5V single supply * 1.8V/3.3V/5V logic compatible

ADG6404 specifications: * ±20V dual supply or +36V single supply * Higher voltage capability for demanding applications

ADG2704 specifications:

  • ±1.08V to ±2.75V dual supply or +1.08V to +5.5V single supply

  • 9.1Ω on-resistance

  • Ultra-low leakage, ±0.3pA typical at 25°C

  • 1.8V and 3V JEDEC compliant logic

Hardware Configuration

The driver requires three GPIO connections:

  • A0: Address bit 0 for channel selection

  • A1: Address bit 1 for channel selection

  • EN: Enable/disable control (active high)

Channel Selection

The multiplexer supports 4 channels (S1-S4) plus an "all off" state using the following enum:

  • ADG2404_CH_OFF: All channels off (disables the multiplexer)

  • ADG2404_S1: Channel S1 selected (A1=0, A0=0)

  • ADG2404_S2: Channel S2 selected (A1=0, A0=1)

  • ADG2404_S3: Channel S3 selected (A1=1, A0=0)

  • ADG2404_S4: Channel S4 selected (A1=1, A0=1)

Device Selection

The part in use is selected through the id field of struct adg2404_init_param:

  • ID_ADG2404

  • ID_ADG6404

  • ID_ADG2704

The device structure exposes the matching entry of the chip information table as dev->chip_info, which carries the part name.

API Functions

Initialization

int adg2404_init(struct adg2404_dev **device, struct adg2404_init_param *init_param)

Initialize the device and configure GPIO pins. The id field selects the part; passing an out-of-range value returns -EINVAL.

Channel Selection

int adg2404_select_channel(struct adg2404_dev *dev, enum adg2404_channel channel)

Select one of the multiplexer channels or turn all channels off. Use ADG2404_CH_OFF to disable all channels, or ADG2404_S1 to ADG2404_S4 to select a specific channel.

Enable/Disable

int adg2404_enable(struct adg2404_dev *dev, bool enable)

Enable or disable the multiplexer using true to enable or false to disable.

Cleanup

int adg2404_remove(struct adg2404_dev *dev)

Free resources allocated during initialization.

Usage Example

struct adg2404_dev *dev;
struct adg2404_init_param init_param = {
    .id = ID_ADG2404,
    .gpio_a0 = { /* A0 GPIO configuration */ },
    .gpio_a1 = { /* A1 GPIO configuration */ },
    .gpio_en = { /* EN GPIO configuration */ },
};

// Initialize the device
ret = adg2404_init(&dev, &init_param);
if (ret)
    return ret;

// Select channel S2 (automatically enables the multiplexer)
ret = adg2404_select_channel(dev, ADG2404_S2);
if (ret)
    goto cleanup;

// Turn off all channels (disables the multiplexer)
ret = adg2404_select_channel(dev, ADG2404_CH_OFF);
if (ret)
    goto cleanup;

cleanup:
adg2404_remove(dev);