no-OS
Loading...
Searching...
No Matches
parameters.h File Reference

Definitions specific to Maxim platform used by eval-adis16607 project. More...

#include "maxim_irq.h"
#include "maxim_spi.h"
#include "maxim_gpio.h"
#include "maxim_uart.h"
#include "maxim_uart_stdio.h"
#include "maxim_pwm.h"
Include dependency graph for parameters.h:

Macros

#define UART_DEVICE_ID   0
 
#define UART_BAUDRATE   115200
 
#define UART_EXTRA   &adis16607_uart_extra_ip
 
#define UART_OPS   &max_uart_ops
 
#define UART_IRQ_ID   UART0_IRQn
 
#define SPI_DEVICE_ID   1
 
#define SPI_CS   0
 
#define SPI_BAUDRATE   10000000
 
#define SPI_OPS   &max_spi_ops
 
#define SPI_EXTRA   &adis16607_spi_extra_ip
 
#define GPIO_OPS   &max_gpio_ops
 
#define GPIO_EXTRA   &adis16607_gpio_extra_ip
 
#define GPIO_RESET_PIN_NUM   8
 
#define GPIO_RESET_PORT_NUM   0
 

Variables

struct max_uart_init_param adis16607_uart_extra_ip
 
struct max_spi_init_param adis16607_spi_extra_ip
 
struct max_gpio_init_param adis16607_gpio_extra_ip
 

Detailed Description

Definitions specific to Maxim platform used by eval-adis16607 project.

Author
Radu Sabau (radu..nosp@m.saba.nosp@m.u@ana.nosp@m.log..nosp@m.com)

Copyright 2026(c) Analog Devices, Inc.

SPDX-License-Identifier: BSD-3-Clause

Macro Definition Documentation

◆ GPIO_EXTRA

#define GPIO_EXTRA   &adis16607_gpio_extra_ip

◆ GPIO_OPS

#define GPIO_OPS   &max_gpio_ops

◆ GPIO_RESET_PIN_NUM

#define GPIO_RESET_PIN_NUM   8

◆ GPIO_RESET_PORT_NUM

#define GPIO_RESET_PORT_NUM   0

◆ SPI_BAUDRATE

#define SPI_BAUDRATE   10000000

◆ SPI_CS

#define SPI_CS   0

◆ SPI_DEVICE_ID

#define SPI_DEVICE_ID   1

◆ SPI_EXTRA

#define SPI_EXTRA   &adis16607_spi_extra_ip

◆ SPI_OPS

#define SPI_OPS   &max_spi_ops

◆ UART_BAUDRATE

#define UART_BAUDRATE   115200

◆ UART_DEVICE_ID

#define UART_DEVICE_ID   0

◆ UART_EXTRA

#define UART_EXTRA   &adis16607_uart_extra_ip

◆ UART_IRQ_ID

#define UART_IRQ_ID   UART0_IRQn

◆ UART_OPS

#define UART_OPS   &max_uart_ops

Variable Documentation

◆ adis16607_gpio_extra_ip

struct max_gpio_init_param adis16607_gpio_extra_ip
extern

◆ adis16607_spi_extra_ip

struct max_spi_init_param adis16607_spi_extra_ip
extern

◆ adis16607_uart_extra_ip

struct max_uart_init_param adis16607_uart_extra_ip
extern