no-OS
Loading...
Searching...
No Matches
parameters.c File Reference

Definition of Maxim platform data used by eval-adis16607 project. More...

#include "parameters.h"
Include dependency graph for parameters.c:

Variables

struct max_uart_init_param adis16607_uart_extra_ip
 
struct max_gpio_init_param adis16607_gpio_extra_ip
 
struct max_spi_init_param adis16607_spi_extra_ip
 

Detailed Description

Definition of Maxim platform data used by eval-adis16607 project.

Author
Radu Sabau (radu..nosp@m.saba.nosp@m.u@ana.nosp@m.log..nosp@m.com)

Copyright 2026(c) Analog Devices, Inc.

SPDX-License-Identifier: BSD-3-Clause

Variable Documentation

◆ adis16607_gpio_extra_ip

struct max_gpio_init_param adis16607_gpio_extra_ip
Initial value:
= {
.vssel = MXC_GPIO_VSSEL_VDDIOH,
}

◆ adis16607_spi_extra_ip

struct max_spi_init_param adis16607_spi_extra_ip
Initial value:
= {
.num_slaves = 1,
.polarity = SPI_SS_POL_LOW,
.vssel = MXC_GPIO_VSSEL_VDDIOH,
}
@ SPI_SS_POL_LOW
Definition maxim_spi.h:26

◆ adis16607_uart_extra_ip

struct max_uart_init_param adis16607_uart_extra_ip
Initial value:
= {
}
@ MAX_UART_FLOW_DIS
Definition maxim_uart.h:24