no-OS
Loading...
Searching...
No Matches
max538x_init_param Struct Reference

#include <max538x.h>

Public Attributes

struct no_os_i2c_init_param i2c_init
 
enum max538x_type active_device
 
uint8_t max538x_vdd
 
float max538x_vref
 

Member Data Documentation

◆ active_device

enum max538x_type max538x_init_param::active_device

◆ i2c_init

struct no_os_i2c_init_param max538x_init_param::i2c_init

◆ max538x_vdd

uint8_t max538x_init_param::max538x_vdd

◆ max538x_vref

float max538x_init_param::max538x_vref

The documentation for this struct was generated from the following file: