no-OS
Loading...
Searching...
No Matches
common_data.c File Reference

Defines common data to be used by issd1306 example. More...

#include "common_data.h"
Include dependency graph for common_data.c:

Variables

struct display_dev * oled_display
 
struct no_os_i2c_desc * oled_display_i2c_desc
 
struct no_os_uart_init_param demo_uart_ip
 
struct no_os_i2c_init_param oled_display_i2c_init_param
 
ssd_1306_extra oled_display_extra
 
struct display_init_param oled_display_ini_param
 

Detailed Description

Defines common data to be used by issd1306 example.

Author
Robert Budai (rober.nosp@m.t.bu.nosp@m.dai@a.nosp@m.nalo.nosp@m.g.com)

Copyright 2025(c) Analog Devices, Inc.

SPDX-License-Identifier: BSD-3-Clause

Variable Documentation

◆ demo_uart_ip

struct no_os_uart_init_param demo_uart_ip
Initial value:
= {
.device_id = UART_DEVICE_ID,
.irq_id = UART_IRQ_ID,
.asynchronous_rx = true,
.baud_rate = UART_BAUDRATE,
.size = NO_OS_UART_CS_8,
.parity = NO_OS_UART_PAR_NO,
.extra = UART_EXTRA,
.platform_ops = UART_OPS,
}
#define UART_DEVICE_ID
Definition parameters.h:23
#define UART_BAUDRATE
Definition parameters.h:24
#define UART_IRQ_ID
Definition parameters.h:21
#define UART_OPS
Definition parameters.h:26
#define UART_EXTRA
Definition parameters.h:25
@ NO_OS_UART_CS_8
Definition no_os_uart.h:31
@ NO_OS_UART_PAR_NO
Definition no_os_uart.h:42
@ NO_OS_UART_STOP_1_BIT
Definition no_os_uart.h:59

◆ oled_display

struct display_dev* oled_display

◆ oled_display_extra

ssd_1306_extra oled_display_extra
Initial value:
= {
.comm_type = SSD1306_I2C,
}
struct no_os_i2c_init_param oled_display_i2c_init_param
Definition common_data.c:30
@ SSD1306_I2C
Definition ssd_1306.h:20

◆ oled_display_i2c_desc

struct no_os_i2c_desc* oled_display_i2c_desc

◆ oled_display_i2c_init_param

struct no_os_i2c_init_param oled_display_i2c_init_param
Initial value:
= {
.device_id = 1,
.max_speed_hz = 400000,
.slave_address = SSD1306_I2C_ADDR,
.platform_ops = I2C_OPS,
.extra = I2C_EXTRA,
}
#define I2C_EXTRA
Definition parameters.h:30
#define I2C_OPS
Definition parameters.h:29
#define SSD1306_I2C_ADDR
Definition ssd_1306.h:30

◆ oled_display_ini_param

struct display_init_param oled_display_ini_param
Initial value:
= {
.cols_nb = 128,
.rows_nb = 64,
.controller_ops = &ssd1306_ops,
.extra = &oled_display_extra,
}
ssd_1306_extra oled_display_extra
Definition common_data.c:38
const struct display_controller_ops ssd1306_ops
Definition ssd_1306.c:28