no-OS
Loading...
Searching...
No Matches
parameters.h File Reference

Definitions specific to Maxim platform used by EVAL-POWRMS project. More...

#include "maxim_irq.h"
#include "maxim_uart.h"
#include "maxim_gpio.h"
#include "maxim_uart_stdio.h"
#include "maxim_timer.h"
#include "common_data.h"
#include "no_os_util.h"
#include "no_os_timer.h"
Include dependency graph for parameters.h:

Macros

#define UART_DEVICE_ID   0
 
#define UART_BAUDRATE   57600
 
#define UART_IRQ_ID   UART0_IRQn
 
#define UART_USB_IRQ_ID   USB_IRQn
 
#define UART_EXTRA_A   &demo_uart0_map_A_extra_ip
 
#define UART_EXTRA_B   &demo_uart0_map_B_extra_ip
 
#define UART_OPS   &max_uart_ops
 
#define I2C_DEVICE_ID   0
 
#define I2C_SPEED   400000
 
#define I2C_OPS   &max_i2c_ops
 
#define I2C_EXTRA_ADC   &oled_display_i2c_maxim_extra_param
 
#define I2C_EXTRA_DISPLAY   &oled_display_i2c_maxim_extra_param
 
#define GPIO_ADC_RESET   2
 
#define GPIO_OPS   &max_gpio_ops
 
#define GPIO_EXTRA   &adc_gpio_extra_param
 
#define M24512_I2C_DEVICE_ID   0
 
#define M24512_I2C_ADDR   0x50
 
#define M24512_WC_PORT   0
 
#define M24512_WC_NR   5
 

Variables

struct max_uart_init_param demo_uart0_map_A_extra_ip
 
struct max_uart_init_param demo_uart0_map_B_extra_ip
 
struct max_i2c_init_param oled_display_i2c_maxim_extra_param
 
struct max_gpio_init_param adc_gpio_extra_param
 

Detailed Description

Definitions specific to Maxim platform used by EVAL-POWRMS project.

Author
Robert Budai (rober.nosp@m.t.bu.nosp@m.dai@a.nosp@m.nalo.nosp@m.g.com)

Copyright 2025(c) Analog Devices, Inc.

SPDX-License-Identifier: BSD-3-Clause

Macro Definition Documentation

◆ GPIO_ADC_RESET

#define GPIO_ADC_RESET   2

◆ GPIO_EXTRA

#define GPIO_EXTRA   &adc_gpio_extra_param

◆ GPIO_OPS

#define GPIO_OPS   &max_gpio_ops

◆ I2C_DEVICE_ID

#define I2C_DEVICE_ID   0

◆ I2C_EXTRA_ADC

#define I2C_EXTRA_ADC   &oled_display_i2c_maxim_extra_param

◆ I2C_EXTRA_DISPLAY

#define I2C_EXTRA_DISPLAY   &oled_display_i2c_maxim_extra_param

◆ I2C_OPS

#define I2C_OPS   &max_i2c_ops

◆ I2C_SPEED

#define I2C_SPEED   400000

◆ M24512_I2C_ADDR

#define M24512_I2C_ADDR   0x50

◆ M24512_I2C_DEVICE_ID

#define M24512_I2C_DEVICE_ID   0

◆ M24512_WC_NR

#define M24512_WC_NR   5

◆ M24512_WC_PORT

#define M24512_WC_PORT   0

◆ UART_BAUDRATE

#define UART_BAUDRATE   57600

◆ UART_DEVICE_ID

#define UART_DEVICE_ID   0

◆ UART_EXTRA_A

#define UART_EXTRA_A   &demo_uart0_map_A_extra_ip

◆ UART_EXTRA_B

#define UART_EXTRA_B   &demo_uart0_map_B_extra_ip

◆ UART_IRQ_ID

#define UART_IRQ_ID   UART0_IRQn

◆ UART_OPS

#define UART_OPS   &max_uart_ops

◆ UART_USB_IRQ_ID

#define UART_USB_IRQ_ID   USB_IRQn

Variable Documentation

◆ adc_gpio_extra_param

struct max_gpio_init_param adc_gpio_extra_param
extern

◆ demo_uart0_map_A_extra_ip

struct max_uart_init_param demo_uart0_map_A_extra_ip
extern

◆ demo_uart0_map_B_extra_ip

struct max_uart_init_param demo_uart0_map_B_extra_ip
extern

◆ oled_display_i2c_maxim_extra_param

struct max_i2c_init_param oled_display_i2c_maxim_extra_param
extern