no-OS
Loading...
Searching...
No Matches
common_data.c File Reference

Defines common data to be used by eval-adis16607 examples. More...

#include "common_data.h"
#include "no_os_gpio.h"
Include dependency graph for common_data.c:

Variables

struct no_os_uart_init_param adis16607_uart_ip
 
struct no_os_spi_init_param adis16607_spi_ip
 
struct no_os_gpio_init_param adis16607_reset_ip
 
struct adis_init_param adis16607_ip
 

Detailed Description

Defines common data to be used by eval-adis16607 examples.

Author
Radu Sabau (radu..nosp@m.saba.nosp@m.u@ana.nosp@m.log..nosp@m.com)

Copyright 2026(c) Analog Devices, Inc.

SPDX-License-Identifier: BSD-3-Clause

Variable Documentation

◆ adis16607_ip

struct adis_init_param adis16607_ip
Initial value:
= {
.spi_init = &adis16607_spi_ip,
.i2c_init = NULL,
.gpio_reset = &adis16607_reset_ip,
.sync_mode = ADIS_SYNC_DEFAULT,
.ext_clk = 0,
.dev_id = ADIS16607_3,
.duplex_type = ADIS_SPI_FULL_DUPLEX,
.comm_type = ADIS_SPI_COMM,
.use_fifo = true,
}
const struct adis_chip_info adis16607_chip_info
Definition adis16607.c:1305
#define ADIS_SYNC_DEFAULT
Definition adis.h:31
@ ADIS16607_3
Definition adis.h:76
@ ADIS_SPI_FULL_DUPLEX
Definition adis.h:251
@ ADIS_SPI_COMM
Definition adis.h:258
struct no_os_gpio_init_param adis16607_reset_ip
Definition common_data.c:37
struct no_os_spi_init_param adis16607_spi_ip
Definition common_data.c:26
#define NULL
Definition wrapper.h:67

◆ adis16607_reset_ip

struct no_os_gpio_init_param adis16607_reset_ip
Initial value:
= {
.number = GPIO_RESET_PIN_NUM,
.pull = NO_OS_PULL_NONE,
.platform_ops = GPIO_OPS,
.extra = GPIO_EXTRA
}
#define GPIO_EXTRA
Definition parameters.h:50
#define GPIO_RESET_PORT_NUM
Definition parameters.h:60
#define GPIO_OPS
Definition parameters.h:49
#define GPIO_RESET_PIN_NUM
Definition parameters.h:59
@ NO_OS_PULL_NONE
Definition no_os_gpio.h:31

◆ adis16607_spi_ip

struct no_os_spi_init_param adis16607_spi_ip
Initial value:
= {
.device_id = SPI_DEVICE_ID,
.max_speed_hz = SPI_BAUDRATE,
.platform_ops = SPI_OPS,
.chip_select = SPI_CS,
.extra = SPI_EXTRA,
}
#define SPI_DEVICE_ID
Definition parameters.h:40
#define SPI_BAUDRATE
Definition parameters.h:44
#define SPI_OPS
Definition parameters.h:45
#define SPI_EXTRA
Definition parameters.h:46
#define SPI_CS
Definition parameters.h:41
@ NO_OS_SPI_BIT_ORDER_MSB_FIRST
Definition no_os_spi.h:41
@ NO_OS_SPI_MODE_3
Definition no_os_spi.h:32

◆ adis16607_uart_ip

struct no_os_uart_init_param adis16607_uart_ip
Initial value:
= {
.device_id = UART_DEVICE_ID,
.irq_id = UART_IRQ_ID,
.asynchronous_rx = true,
.baud_rate = UART_BAUDRATE,
.size = NO_OS_UART_CS_8,
.parity = NO_OS_UART_PAR_NO,
.extra = UART_EXTRA,
.platform_ops = UART_OPS,
}
#define UART_DEVICE_ID
Definition parameters.h:23
#define UART_BAUDRATE
Definition parameters.h:24
#define UART_IRQ_ID
Definition parameters.h:21
#define UART_OPS
Definition parameters.h:26
#define UART_EXTRA
Definition parameters.h:25
@ NO_OS_UART_CS_8
Definition no_os_uart.h:31
@ NO_OS_UART_PAR_NO
Definition no_os_uart.h:42
@ NO_OS_UART_STOP_1_BIT
Definition no_os_uart.h:59