no-OS
Loading...
Searching...
No Matches
adxl38x.h File Reference

Header file of ADXL38X Driver. More...

#include <stdint.h>
#include <stdbool.h>
#include "no_os_i2c.h"
#include "no_os_spi.h"
Include dependency graph for adxl38x.h:

Classes

struct  adxl38x_fractional_val
 Data format in which the values are converted. More...
 
union  adxl38x_comm_desc
 
union  adxl38x_comm_init_param
 
struct  adxl38x_dev
 ADXL38X Device structure. More...
 
struct  adxl38x_init_param
 Structure holding the parameters for ADXL38X device initialization. More...
 
struct  _adxl38x_sts_reg_flags
 
union  adxl38x_sts_reg_flags
 

Macros

#define ADXL38X_SPI_READ   0x01
 
#define ADXL38X_SPI_WRITE   0x00
 
#define ADXL38X_DEVID_AD   0x00
 
#define ADXL38X_DEVID_MST   0x01
 
#define ADXL38X_PART_ID   0x02
 
#define ADXL38X_PART_ID_REV_ID   0x03
 
#define ADXL38X_SERIAL_NUMBER_0   0x04
 
#define ADXL38X_SERIAL_NUMBER_1   0x05
 
#define ADXL38X_SERIAL_NUMBER_2   0x06
 
#define ADXL38X_SERIAL_NUMBER_3   0x07
 
#define ADXL38X_SERIAL_NUMBER_4   0x08
 
#define ADXL38X_SERIAL_NUMBER_5   0x09
 
#define ADXL38X_SERIAL_NUMBER_6   0x0A
 
#define ADXL38X_DEV_DELTA_Q_X   0x0B
 
#define ADXL38X_DEV_DELTA_Q_Y   0x0C
 
#define ADXL38X_DEV_DELTA_Q_Z   0x0D
 
#define ADXL38X_DEV_DELTA_F0_X   0x0E
 
#define ADXL38X_DEV_DELTA_F0_Y   0x0F
 
#define ADXL38X_DEV_DELTA_F0_Z   0x10
 
#define ADXL38X_STATUS0   0x11
 
#define ADXL38X_STATUS1   0x12
 
#define ADXL38X_STATUS2   0x13
 
#define ADXL38X_STATUS3   0x14
 
#define ADXL38X_XDATA_H   0x15
 
#define ADXL38X_XDATA_L   0x16
 
#define ADXL38X_YDATA_H   0x17
 
#define ADXL38X_YDATA_L   0x18
 
#define ADXL38X_ZDATA_H   0x19
 
#define ADXL38X_ZDATA_L   0x1A
 
#define ADXL38X_TDATA_H   0x1B
 
#define ADXL38X_TDATA_L   0x1C
 
#define ADXL38X_FIFO_DATA   0x1D
 
#define ADXL38X_FIFO_STATUS0   0x1E
 
#define ADXL38X_FIFO_STATUS1   0x1F
 
#define ADXL38X_MISC0   0x20
 
#define ADXL38X_MISC1   0x21
 
#define ADXL38X_SENS_DSM   0x24
 
#define ADXL38X_CLK_CTRL   0x25
 
#define ADXL38X_OP_MODE   0x26
 
#define ADXL38X_DIG_EN   0x27
 
#define ADXL38X_SAR_I2C   0x28
 
#define ADXL38X_NVM_CTL   0x29
 
#define ADXL38X_REG_RESET   0x2A
 
#define ADXL38X_INT0_MAP0   0x2B
 
#define ADXL38X_INT0_MAP1   0x2C
 
#define ADXL38X_INT1_MAP0   0x2D
 
#define ADXL38X_INT1_MAP1   0x2E
 
#define ADXL38X_TEST_EN   0x2F
 
#define ADXL38X_FIFO_CFG0   0x30
 
#define ADXL38X_FIFO_CFG1   0x31
 
#define ADXL38X_SPT_CFG0   0x32
 
#define ADXL38X_SPT_CFG1   0x33
 
#define ADXL38X_SPT_CFG2   0x34
 
#define ADXL38X_SYNC_CFG   0x35
 
#define ADXL38X_PDM_CFG   0x36
 
#define ADXL38X_ACT_INACT_CTL   0x37
 
#define ADXL38X_SNSR_AXIS_EN   0x38
 
#define ADXL38X_THRESH_ACT_H   0x39
 
#define ADXL38X_THRESH_ACT_L   0x3A
 
#define ADXL38X_TIME_ACT_H   0x3B
 
#define ADXL38X_TIME_ACT_M   0x3C
 
#define ADXL38X_TIME_ACT_L   0x3D
 
#define ADXL38X_THRESH_INACT_H   0x3E
 
#define ADXL38X_THRESH_INACT_L   0x3F
 
#define ADXL38X_TIME_INACT_H   0x40
 
#define ADXL38X_TIME_INACT_M   0x41
 
#define ADXL38X_TIME_INACT_L   0x42
 
#define ADXL38X_TAP_THRESH   0x43
 
#define ADXL38X_TAP_DUR   0x44
 
#define ADXL38X_TAP_LATENT   0x45
 
#define ADXL38X_TAP_WINDOW   0x46
 
#define ADXL38X_TAP_CFG   0x47
 
#define ADXL38X_OR_CFG   0x48
 
#define ADXL38X_TRIG_CFG   0x49
 
#define ADXL38X_X_SAR_OFFSET   0x4A
 
#define ADXL38X_Y_SAR_OFFSET   0x4B
 
#define ADXL38X_Z_SAR_OFFSET   0x4C
 
#define ADXL38X_X_DSM_OFFSET   0x4D
 
#define ADXL38X_Y_DSM_OFFSET   0x4E
 
#define ADXL38X_Z_DSM_OFFSET   0x4F
 
#define ADXL38X_FILTER   0x50
 
#define ADXL38X_USER_TEMP_SENS_0   0x55
 
#define ADXL38X_USER_TEMP_SENS_1   0x56
 
#define ADXL38X_MISO   0x58
 
#define ADXL38X_SOUT0   0x59
 
#define ADXL38X_MCLK   0x5A
 
#define ADXL38X_BCLK   0x5B
 
#define ADXL38X_FSYNC   0x5C
 
#define ADXL38X_INT0   0x5D
 
#define ADXL38X_INT1   0x5E
 
#define ADXL38X_RESET_ZERO   0x00
 
#define ADXL38X_RESET_DEVID_AD   0xAD
 
#define ADXL38X_RESET_DEVID_MST   0x1D
 
#define ADXL38X_RESET_PART_ID   0x17
 
#define ADXL38X_RESET_PART_ID_REV_ID   0xC1
 
#define ADXL38X_RESET_STATUS0   0x80
 
#define ADXL38X_RESET_STATUS2   0x04
 
#define ADXL38X_RESET_INT0_MAP0   0x80
 
#define ADXL38X_RESET_INT1_MAP1   0x80
 
#define ADXL38X_RESET_SPT_CFG1   0x08
 
#define ADXL38X_RESET_SPT_CFG2   0x1A
 
#define ADXL38X_MASK_RANGE   0xC0
 
#define ADXL38X_MASK_OP_MODE   0x0F
 
#define ADXL38X_MASK_CHEN_DIG_EN   0xF0
 
#define ADXL38X_NEG_ACC_MSK   NO_OS_GENMASK(31, 16)
 
#define ADXL38X_SLF_TST_CTRL_MSK   0xE0
 
#define ADXL38X_FIFOCFG_FIFOMODE_MSK   0x30
 
#define ADXL38X_RESET_CODE   0x52
 
#define ADXL38X_RESET_STATUS   0x80000400
 
#define ADXL380_ACC_SCALE_FACTOR_GEE_MUL   (int64_t) 1333
 
#define ADXL382_ACC_SCALE_FACTOR_GEE_MUL   (int64_t) 5000
 
#define ADXL38X_ACC_SCALE_FACTOR_GEE_DIV   (int32_t) 10000000
 
#define ADXL38X_TEMP_OFFSET   (int32_t) 295
 
#define ADXL38X_TEMP_SCALE_NUM   (int32_t) 102
 
#define ADXL38X_TEMP_SCALE_DEN   (int32_t) 10
 
#define ADXL380_ACC_SENSITIVITY   (int32_t) 7500
 
#define ADXL382_ACC_SENSITIVITY   (int32_t) 2000
 
#define ADXL380_XY_ST_LIMIT_MIN   29
 
#define ADXL380_Z_ST_LIMIT_MIN   27
 
#define ADXL380_XY_ST_LIMIT_MAX   50
 
#define ADXL380_Z_ST_LIMIT_MAX   32
 
#define ADXL382_XY_ST_LIMIT_MIN   20
 
#define ADXL382_Z_ST_LIMIT_MIN   18
 
#define ADXL382_XY_ST_LIMIT_MAX   55
 
#define ADXL382_Z_ST_LIMIT_MAX   40
 
#define ADXL38X_ST_LIMIT_DENOMINATOR   10
 

Enumerations

enum  adxl38x_id {
  ID_ADXL380 ,
  ID_ADXL382
}
 
enum  adxl38x_comm_type {
  ADXL38X_SPI_COMM ,
  ADXL38X_I2C_COMM
}
 
enum  adxl38x_range {
  ADXL380_RANGE_4G = 0 ,
  ADXL382_RANGE_15G = 0 ,
  ADXL380_RANGE_8G = 1 ,
  ADXL382_RANGE_30G = 1 ,
  ADXL380_RANGE_16G = 2 ,
  ADXL382_RANGE_60G = 2
}
 
enum  adxl38x_op_mode {
  ADXL38X_MODE_STDBY = 0 ,
  ADXL38X_MODE_HRT_SND = 1 ,
  ADXL38X_MODE_ULP = 2 ,
  ADXL38X_MODE_VLP = 3 ,
  ADXL38X_MODE_LP = 4 ,
  ADXL38X_MODE_LP_SERIAL_ULP_OP = 6 ,
  ADXL38X_MODE_LP_SERIAL_VLP_OP = 7 ,
  ADXL38X_MODE_RBW = 8 ,
  ADXL38X_MODE_RBW_SERIAL_ULP_OP = 10 ,
  ADXL38X_MODE_RBW_SERIAL_VLP_OP = 11 ,
  ADXL38X_MODE_HP = 12 ,
  ADXL38X_MODE_HP_SERIAL_ULP_OP = 14 ,
  ADXL38X_MODE_HP_SERIAL_VLP_OP = 15
}
 
enum  adxl38x_ch_select {
  ADXL38X_CH_DSB_ALL = 0 ,
  ADXL38X_CH_EN_X = 1 ,
  ADXL38X_CH_EN_Y = 2 ,
  ADXL38X_CH_EN_XY = 3 ,
  ADXL38X_CH_EN_Z = 4 ,
  ADXL38X_CH_EN_YZ = 6 ,
  ADXL38X_CH_EN_XYZ = 7 ,
  ADXL38X_CH_EN_T = 8 ,
  ADXL38X_CH_EN_ZT = 12 ,
  ADXL38X_CH_EN_YZT = 14 ,
  ADXL38X_CH_EN_XYZT = 15
}
 
enum  adxl38x_fifo_mode {
  ADXL38X_FIFO_DISABLE = 0 ,
  ADXL38X_FIFO_NORMAL = 1 ,
  ADXL38X_FIFO_STREAM = 2 ,
  ADXL38X_FIFO_TRIGGER = 3
}
 

Functions

int adxl38x_read_device_data (struct adxl38x_dev *dev, uint8_t base_address, uint16_t size, uint8_t *read_data)
 Reads from the device.
 
int adxl38x_write_device_data (struct adxl38x_dev *dev, uint8_t base_address, uint16_t size, uint8_t *write_data)
 Writes to the device.
 
int adxl38x_register_update_bits (struct adxl38x_dev *dev, uint8_t reg_addr, uint8_t mask, uint8_t update_val)
 Updates register with specified bits using given mask.
 
int adxl38x_init (struct adxl38x_dev **device, struct adxl38x_init_param init_param)
 Initializes the device and checks for valid peripheral communication.
 
int adxl38x_remove (struct adxl38x_dev *dev)
 Free the resources allocated by the init function.
 
int adxl38x_soft_reset (struct adxl38x_dev *dev)
 Performs a soft reset of the device.
 
int adxl38x_get_sts_reg (struct adxl38x_dev *dev, union adxl38x_sts_reg_flags *status_flags)
 Reads the status registers.
 
int adxl38x_set_op_mode (struct adxl38x_dev *dev, enum adxl38x_op_mode op_mode)
 Places the device into the given operation mode.
 
int adxl38x_get_op_mode (struct adxl38x_dev *dev, enum adxl38x_op_mode *op_mode)
 Gets the current operation mode of the device.
 
int adxl38x_set_range (struct adxl38x_dev *dev, enum adxl38x_range range_val)
 Sets the measurement range register value.
 
int adxl38x_get_range (struct adxl38x_dev *dev, enum adxl38x_range *range_val)
 Gets the current range setting of the device.
 
int adxl38x_get_deviceID (struct adxl38x_dev *dev, enum adxl38x_id *devID)
 Gets the current device type.
 
int adxl38x_set_self_test_registers (struct adxl38x_dev *dev, bool st_mode, bool st_force, bool st_dir)
 Sets the part to execute self-test routine.
 
int adxl38x_clear_self_test_registers (struct adxl38x_dev *dev)
 Resets the self test registers for the part.
 
int adxl38x_get_raw_xyz (struct adxl38x_dev *dev, uint16_t *raw_x, uint16_t *raw_y, uint16_t *raw_z)
 Reads the raw output data using continuous read.
 
int adxl38x_get_temp (struct adxl38x_dev *dev, struct adxl38x_fractional_val *raw_temp)
 Reads the raw temperature data using burst read.
 
int adxl38x_get_raw_data (struct adxl38x_dev *dev, enum adxl38x_ch_select channels, uint16_t *raw_x, uint16_t *raw_y, uint16_t *raw_z, uint16_t *raw_temp)
 Reads the raw output data using burst read.
 
int adxl38x_get_xyz_gees (struct adxl38x_dev *dev, enum adxl38x_ch_select channels, struct adxl38x_fractional_val *x, struct adxl38x_fractional_val *y, struct adxl38x_fractional_val *z)
 Reads the raw output data of each axis and converts it to g.
 
int adxl38x_selftest (struct adxl38x_dev *dev, enum adxl38x_op_mode op_mode, bool *st_x, bool *st_y, bool *st_z)
 Executed Selftest on the sensing axes and returns the outcome of the test.
 
int adxl38x_accel_set_FIFO (struct adxl38x_dev *dev, uint16_t numSamples, bool externalTrigger, enum adxl38x_fifo_mode fifo_mode, bool chIDEnable, bool readReset)
 Function to set the paramenters for FIFO mode.
 
int adxl38x_data_raw_to_gees (struct adxl38x_dev *dev, uint8_t *raw_accel_data, struct adxl38x_fractional_val *data_frac)
 Function to convert accel data to gees.
 

Detailed Description

Header file of ADXL38X Driver.

Author
BRajendran (balar.nosp@m.upin.nosp@m.i.raj.nosp@m.endr.nosp@m.an@an.nosp@m.alog.nosp@m..com)

Copyright 2024(c) Analog Devices, Inc.

SPDX-License-Identifier: BSD-3-Clause

Macro Definition Documentation

◆ ADXL380_ACC_SCALE_FACTOR_GEE_MUL

#define ADXL380_ACC_SCALE_FACTOR_GEE_MUL   (int64_t) 1333

◆ ADXL380_ACC_SENSITIVITY

#define ADXL380_ACC_SENSITIVITY   (int32_t) 7500

◆ ADXL380_XY_ST_LIMIT_MAX

#define ADXL380_XY_ST_LIMIT_MAX   50

◆ ADXL380_XY_ST_LIMIT_MIN

#define ADXL380_XY_ST_LIMIT_MIN   29

◆ ADXL380_Z_ST_LIMIT_MAX

#define ADXL380_Z_ST_LIMIT_MAX   32

◆ ADXL380_Z_ST_LIMIT_MIN

#define ADXL380_Z_ST_LIMIT_MIN   27

◆ ADXL382_ACC_SCALE_FACTOR_GEE_MUL

#define ADXL382_ACC_SCALE_FACTOR_GEE_MUL   (int64_t) 5000

◆ ADXL382_ACC_SENSITIVITY

#define ADXL382_ACC_SENSITIVITY   (int32_t) 2000

◆ ADXL382_XY_ST_LIMIT_MAX

#define ADXL382_XY_ST_LIMIT_MAX   55

◆ ADXL382_XY_ST_LIMIT_MIN

#define ADXL382_XY_ST_LIMIT_MIN   20

◆ ADXL382_Z_ST_LIMIT_MAX

#define ADXL382_Z_ST_LIMIT_MAX   40

◆ ADXL382_Z_ST_LIMIT_MIN

#define ADXL382_Z_ST_LIMIT_MIN   18

◆ ADXL38X_ACC_SCALE_FACTOR_GEE_DIV

#define ADXL38X_ACC_SCALE_FACTOR_GEE_DIV   (int32_t) 10000000

◆ ADXL38X_ACT_INACT_CTL

#define ADXL38X_ACT_INACT_CTL   0x37

◆ ADXL38X_BCLK

#define ADXL38X_BCLK   0x5B

◆ ADXL38X_CLK_CTRL

#define ADXL38X_CLK_CTRL   0x25

◆ ADXL38X_DEV_DELTA_F0_X

#define ADXL38X_DEV_DELTA_F0_X   0x0E

◆ ADXL38X_DEV_DELTA_F0_Y

#define ADXL38X_DEV_DELTA_F0_Y   0x0F

◆ ADXL38X_DEV_DELTA_F0_Z

#define ADXL38X_DEV_DELTA_F0_Z   0x10

◆ ADXL38X_DEV_DELTA_Q_X

#define ADXL38X_DEV_DELTA_Q_X   0x0B

◆ ADXL38X_DEV_DELTA_Q_Y

#define ADXL38X_DEV_DELTA_Q_Y   0x0C

◆ ADXL38X_DEV_DELTA_Q_Z

#define ADXL38X_DEV_DELTA_Q_Z   0x0D

◆ ADXL38X_DEVID_AD

#define ADXL38X_DEVID_AD   0x00

◆ ADXL38X_DEVID_MST

#define ADXL38X_DEVID_MST   0x01

◆ ADXL38X_DIG_EN

#define ADXL38X_DIG_EN   0x27

◆ ADXL38X_FIFO_CFG0

#define ADXL38X_FIFO_CFG0   0x30

◆ ADXL38X_FIFO_CFG1

#define ADXL38X_FIFO_CFG1   0x31

◆ ADXL38X_FIFO_DATA

#define ADXL38X_FIFO_DATA   0x1D

◆ ADXL38X_FIFO_STATUS0

#define ADXL38X_FIFO_STATUS0   0x1E

◆ ADXL38X_FIFO_STATUS1

#define ADXL38X_FIFO_STATUS1   0x1F

◆ ADXL38X_FIFOCFG_FIFOMODE_MSK

#define ADXL38X_FIFOCFG_FIFOMODE_MSK   0x30

◆ ADXL38X_FILTER

#define ADXL38X_FILTER   0x50

◆ ADXL38X_FSYNC

#define ADXL38X_FSYNC   0x5C

◆ ADXL38X_INT0

#define ADXL38X_INT0   0x5D

◆ ADXL38X_INT0_MAP0

#define ADXL38X_INT0_MAP0   0x2B

◆ ADXL38X_INT0_MAP1

#define ADXL38X_INT0_MAP1   0x2C

◆ ADXL38X_INT1

#define ADXL38X_INT1   0x5E

◆ ADXL38X_INT1_MAP0

#define ADXL38X_INT1_MAP0   0x2D

◆ ADXL38X_INT1_MAP1

#define ADXL38X_INT1_MAP1   0x2E

◆ ADXL38X_MASK_CHEN_DIG_EN

#define ADXL38X_MASK_CHEN_DIG_EN   0xF0

◆ ADXL38X_MASK_OP_MODE

#define ADXL38X_MASK_OP_MODE   0x0F

◆ ADXL38X_MASK_RANGE

#define ADXL38X_MASK_RANGE   0xC0

◆ ADXL38X_MCLK

#define ADXL38X_MCLK   0x5A

◆ ADXL38X_MISC0

#define ADXL38X_MISC0   0x20

◆ ADXL38X_MISC1

#define ADXL38X_MISC1   0x21

◆ ADXL38X_MISO

#define ADXL38X_MISO   0x58

◆ ADXL38X_NEG_ACC_MSK

#define ADXL38X_NEG_ACC_MSK   NO_OS_GENMASK(31, 16)

◆ ADXL38X_NVM_CTL

#define ADXL38X_NVM_CTL   0x29

◆ ADXL38X_OP_MODE

#define ADXL38X_OP_MODE   0x26

◆ ADXL38X_OR_CFG

#define ADXL38X_OR_CFG   0x48

◆ ADXL38X_PART_ID

#define ADXL38X_PART_ID   0x02

◆ ADXL38X_PART_ID_REV_ID

#define ADXL38X_PART_ID_REV_ID   0x03

◆ ADXL38X_PDM_CFG

#define ADXL38X_PDM_CFG   0x36

◆ ADXL38X_REG_RESET

#define ADXL38X_REG_RESET   0x2A

◆ ADXL38X_RESET_CODE

#define ADXL38X_RESET_CODE   0x52

◆ ADXL38X_RESET_DEVID_AD

#define ADXL38X_RESET_DEVID_AD   0xAD

◆ ADXL38X_RESET_DEVID_MST

#define ADXL38X_RESET_DEVID_MST   0x1D

◆ ADXL38X_RESET_INT0_MAP0

#define ADXL38X_RESET_INT0_MAP0   0x80

◆ ADXL38X_RESET_INT1_MAP1

#define ADXL38X_RESET_INT1_MAP1   0x80

◆ ADXL38X_RESET_PART_ID

#define ADXL38X_RESET_PART_ID   0x17

◆ ADXL38X_RESET_PART_ID_REV_ID

#define ADXL38X_RESET_PART_ID_REV_ID   0xC1

◆ ADXL38X_RESET_SPT_CFG1

#define ADXL38X_RESET_SPT_CFG1   0x08

◆ ADXL38X_RESET_SPT_CFG2

#define ADXL38X_RESET_SPT_CFG2   0x1A

◆ ADXL38X_RESET_STATUS

#define ADXL38X_RESET_STATUS   0x80000400

◆ ADXL38X_RESET_STATUS0

#define ADXL38X_RESET_STATUS0   0x80

◆ ADXL38X_RESET_STATUS2

#define ADXL38X_RESET_STATUS2   0x04

◆ ADXL38X_RESET_ZERO

#define ADXL38X_RESET_ZERO   0x00

◆ ADXL38X_SAR_I2C

#define ADXL38X_SAR_I2C   0x28

◆ ADXL38X_SENS_DSM

#define ADXL38X_SENS_DSM   0x24

◆ ADXL38X_SERIAL_NUMBER_0

#define ADXL38X_SERIAL_NUMBER_0   0x04

◆ ADXL38X_SERIAL_NUMBER_1

#define ADXL38X_SERIAL_NUMBER_1   0x05

◆ ADXL38X_SERIAL_NUMBER_2

#define ADXL38X_SERIAL_NUMBER_2   0x06

◆ ADXL38X_SERIAL_NUMBER_3

#define ADXL38X_SERIAL_NUMBER_3   0x07

◆ ADXL38X_SERIAL_NUMBER_4

#define ADXL38X_SERIAL_NUMBER_4   0x08

◆ ADXL38X_SERIAL_NUMBER_5

#define ADXL38X_SERIAL_NUMBER_5   0x09

◆ ADXL38X_SERIAL_NUMBER_6

#define ADXL38X_SERIAL_NUMBER_6   0x0A

◆ ADXL38X_SLF_TST_CTRL_MSK

#define ADXL38X_SLF_TST_CTRL_MSK   0xE0

◆ ADXL38X_SNSR_AXIS_EN

#define ADXL38X_SNSR_AXIS_EN   0x38

◆ ADXL38X_SOUT0

#define ADXL38X_SOUT0   0x59

◆ ADXL38X_SPI_READ

#define ADXL38X_SPI_READ   0x01

◆ ADXL38X_SPI_WRITE

#define ADXL38X_SPI_WRITE   0x00

◆ ADXL38X_SPT_CFG0

#define ADXL38X_SPT_CFG0   0x32

◆ ADXL38X_SPT_CFG1

#define ADXL38X_SPT_CFG1   0x33

◆ ADXL38X_SPT_CFG2

#define ADXL38X_SPT_CFG2   0x34

◆ ADXL38X_ST_LIMIT_DENOMINATOR

#define ADXL38X_ST_LIMIT_DENOMINATOR   10

◆ ADXL38X_STATUS0

#define ADXL38X_STATUS0   0x11

◆ ADXL38X_STATUS1

#define ADXL38X_STATUS1   0x12

◆ ADXL38X_STATUS2

#define ADXL38X_STATUS2   0x13

◆ ADXL38X_STATUS3

#define ADXL38X_STATUS3   0x14

◆ ADXL38X_SYNC_CFG

#define ADXL38X_SYNC_CFG   0x35

◆ ADXL38X_TAP_CFG

#define ADXL38X_TAP_CFG   0x47

◆ ADXL38X_TAP_DUR

#define ADXL38X_TAP_DUR   0x44

◆ ADXL38X_TAP_LATENT

#define ADXL38X_TAP_LATENT   0x45

◆ ADXL38X_TAP_THRESH

#define ADXL38X_TAP_THRESH   0x43

◆ ADXL38X_TAP_WINDOW

#define ADXL38X_TAP_WINDOW   0x46

◆ ADXL38X_TDATA_H

#define ADXL38X_TDATA_H   0x1B

◆ ADXL38X_TDATA_L

#define ADXL38X_TDATA_L   0x1C

◆ ADXL38X_TEMP_OFFSET

#define ADXL38X_TEMP_OFFSET   (int32_t) 295

◆ ADXL38X_TEMP_SCALE_DEN

#define ADXL38X_TEMP_SCALE_DEN   (int32_t) 10

◆ ADXL38X_TEMP_SCALE_NUM

#define ADXL38X_TEMP_SCALE_NUM   (int32_t) 102

◆ ADXL38X_TEST_EN

#define ADXL38X_TEST_EN   0x2F

◆ ADXL38X_THRESH_ACT_H

#define ADXL38X_THRESH_ACT_H   0x39

◆ ADXL38X_THRESH_ACT_L

#define ADXL38X_THRESH_ACT_L   0x3A

◆ ADXL38X_THRESH_INACT_H

#define ADXL38X_THRESH_INACT_H   0x3E

◆ ADXL38X_THRESH_INACT_L

#define ADXL38X_THRESH_INACT_L   0x3F

◆ ADXL38X_TIME_ACT_H

#define ADXL38X_TIME_ACT_H   0x3B

◆ ADXL38X_TIME_ACT_L

#define ADXL38X_TIME_ACT_L   0x3D

◆ ADXL38X_TIME_ACT_M

#define ADXL38X_TIME_ACT_M   0x3C

◆ ADXL38X_TIME_INACT_H

#define ADXL38X_TIME_INACT_H   0x40

◆ ADXL38X_TIME_INACT_L

#define ADXL38X_TIME_INACT_L   0x42

◆ ADXL38X_TIME_INACT_M

#define ADXL38X_TIME_INACT_M   0x41

◆ ADXL38X_TRIG_CFG

#define ADXL38X_TRIG_CFG   0x49

◆ ADXL38X_USER_TEMP_SENS_0

#define ADXL38X_USER_TEMP_SENS_0   0x55

◆ ADXL38X_USER_TEMP_SENS_1

#define ADXL38X_USER_TEMP_SENS_1   0x56

◆ ADXL38X_X_DSM_OFFSET

#define ADXL38X_X_DSM_OFFSET   0x4D

◆ ADXL38X_X_SAR_OFFSET

#define ADXL38X_X_SAR_OFFSET   0x4A

◆ ADXL38X_XDATA_H

#define ADXL38X_XDATA_H   0x15

◆ ADXL38X_XDATA_L

#define ADXL38X_XDATA_L   0x16

◆ ADXL38X_Y_DSM_OFFSET

#define ADXL38X_Y_DSM_OFFSET   0x4E

◆ ADXL38X_Y_SAR_OFFSET

#define ADXL38X_Y_SAR_OFFSET   0x4B

◆ ADXL38X_YDATA_H

#define ADXL38X_YDATA_H   0x17

◆ ADXL38X_YDATA_L

#define ADXL38X_YDATA_L   0x18

◆ ADXL38X_Z_DSM_OFFSET

#define ADXL38X_Z_DSM_OFFSET   0x4F

◆ ADXL38X_Z_SAR_OFFSET

#define ADXL38X_Z_SAR_OFFSET   0x4C

◆ ADXL38X_ZDATA_H

#define ADXL38X_ZDATA_H   0x19

◆ ADXL38X_ZDATA_L

#define ADXL38X_ZDATA_L   0x1A

Enumeration Type Documentation

◆ adxl38x_ch_select

Enumerator
ADXL38X_CH_DSB_ALL 
ADXL38X_CH_EN_X 
ADXL38X_CH_EN_Y 
ADXL38X_CH_EN_XY 
ADXL38X_CH_EN_Z 
ADXL38X_CH_EN_YZ 
ADXL38X_CH_EN_XYZ 
ADXL38X_CH_EN_T 
ADXL38X_CH_EN_ZT 
ADXL38X_CH_EN_YZT 
ADXL38X_CH_EN_XYZT 

◆ adxl38x_comm_type

Enumerator
ADXL38X_SPI_COMM 
ADXL38X_I2C_COMM 

◆ adxl38x_fifo_mode

enum adxl38x_fifo_mode
Enumerator
ADXL38X_FIFO_DISABLE 
ADXL38X_FIFO_NORMAL 
ADXL38X_FIFO_STREAM 
ADXL38X_FIFO_TRIGGER 

◆ adxl38x_id

enum adxl38x_id
Enumerator
ID_ADXL380 
ID_ADXL382 

◆ adxl38x_op_mode

enum adxl38x_op_mode
Enumerator
ADXL38X_MODE_STDBY 
ADXL38X_MODE_HRT_SND 
ADXL38X_MODE_ULP 
ADXL38X_MODE_VLP 
ADXL38X_MODE_LP 
ADXL38X_MODE_LP_SERIAL_ULP_OP 
ADXL38X_MODE_LP_SERIAL_VLP_OP 
ADXL38X_MODE_RBW 
ADXL38X_MODE_RBW_SERIAL_ULP_OP 
ADXL38X_MODE_RBW_SERIAL_VLP_OP 
ADXL38X_MODE_HP 
ADXL38X_MODE_HP_SERIAL_ULP_OP 
ADXL38X_MODE_HP_SERIAL_VLP_OP 

◆ adxl38x_range

enum adxl38x_range
Enumerator
ADXL380_RANGE_4G 
ADXL382_RANGE_15G 
ADXL380_RANGE_8G 
ADXL382_RANGE_30G 
ADXL380_RANGE_16G 
ADXL382_RANGE_60G 

Function Documentation

◆ adxl38x_accel_set_FIFO()

int adxl38x_accel_set_FIFO ( struct adxl38x_dev * dev,
uint16_t num_samples,
bool external_trigger,
enum adxl38x_fifo_mode fifo_mode,
bool ch_ID_enable,
bool read_reset )

Function to set the paramenters for FIFO mode.

Parameters
dev- The device structure.
num_samples- Number of FIFO entries that FIFI_WATERMARK should set.
external_trigger- Enable/disable external trigger in FIFO stream mode.
fifo_mode- FIFO mode setting.
ch_ID_enable- Enable/disable channel ID.
read_reset- reset read/write point and read state machine.
Returns
ret - Result of the procedure.

◆ adxl38x_clear_self_test_registers()

int adxl38x_clear_self_test_registers ( struct adxl38x_dev * dev)

Resets the self test registers for the part.

NOTE: It is recommended that the ADXL380 self-test should be performed in mid and high gee ranges and in high power mode.

Parameters
dev- The device structure.
Returns
ret - Result of the writing procedure.

◆ adxl38x_data_raw_to_gees()

int adxl38x_data_raw_to_gees ( struct adxl38x_dev * dev,
uint8_t * raw_accel_data,
struct adxl38x_fractional_val * data_frac )

Function to convert accel data to gees.

Parameters
dev- The device structure.
raw_accel_data- Raw data array of two bytes
data_frac- Fractional data in gees
Returns
ret - Result of the procedure.

◆ adxl38x_get_deviceID()

int adxl38x_get_deviceID ( struct adxl38x_dev * dev,
enum adxl38x_id * devID )

Gets the current device type.

Parameters
dev- The device structure
devID- Read Device ID
Returns
ret - Result of the reading operation procedure.

◆ adxl38x_get_op_mode()

int adxl38x_get_op_mode ( struct adxl38x_dev * dev,
enum adxl38x_op_mode * op_mode )

Gets the current operation mode of the device.

Parameters
dev- The device structure.
op_mode- Read operation mode.
Returns
ret - Result of the reading operation procedure.

◆ adxl38x_get_range()

int adxl38x_get_range ( struct adxl38x_dev * dev,
enum adxl38x_range * range_val )

Gets the current range setting of the device.

Parameters
dev- The device structure.
range_val- Read range.
Returns
ret - Result of the reading operation procedure.

◆ adxl38x_get_raw_data()

int adxl38x_get_raw_data ( struct adxl38x_dev * dev,
enum adxl38x_ch_select channels,
uint16_t * raw_x,
uint16_t * raw_y,
uint16_t * raw_z,
uint16_t * raw_temp )

Reads the raw output data using burst read.

Parameters
dev- The device structure.
channels- Channels to enable.
raw_x- X-axis's raw output data.
raw_y- Y-axis's raw output data.
raw_z- Z-axis's raw output data.
raw_temp- Raw temp output data.
Returns
ret - Result of the reading procedure.

◆ adxl38x_get_raw_xyz()

int adxl38x_get_raw_xyz ( struct adxl38x_dev * dev,
uint16_t * raw_x,
uint16_t * raw_y,
uint16_t * raw_z )

Reads the raw output data using continuous read.

Parameters
dev- The device structure.
raw_x- X-axis's raw output data.
raw_y- Y-axis's raw output data.
raw_z- Z-axis's raw output data.
Returns
ret - Result of the reading procedure.

◆ adxl38x_get_sts_reg()

int adxl38x_get_sts_reg ( struct adxl38x_dev * dev,
union adxl38x_sts_reg_flags * status_flags )

Reads the status registers.

TODO: Update according to datasheet (Currently based on RevH)

Parameters
dev- The device structure.
status_flags- Combined Status value.
Returns
ret - 32-bit status value as a combination of status 0 to 3 registers.

◆ adxl38x_get_temp()

int adxl38x_get_temp ( struct adxl38x_dev * dev,
struct adxl38x_fractional_val * temp_degC )

Reads the raw temperature data using burst read.

Parameters
dev- The device structure.
temp_degC- Temperature data in degree Celcius
Returns
ret - Result of the reading procedure.

◆ adxl38x_get_xyz_gees()

int adxl38x_get_xyz_gees ( struct adxl38x_dev * dev,
enum adxl38x_ch_select channels,
struct adxl38x_fractional_val * x,
struct adxl38x_fractional_val * y,
struct adxl38x_fractional_val * z )

Reads the raw output data of each axis and converts it to g.

Parameters
dev- The device structure.
channels- Channels to enable.
x- X-axis's output data.
y- Y-axis's output data.
z- Z-axis's output data.
Returns
ret - Result of the reading procedure.

◆ adxl38x_init()

int adxl38x_init ( struct adxl38x_dev ** device,
struct adxl38x_init_param init_param )

Initializes the device and checks for valid peripheral communication.

Parameters
device- The device structure.
init_param- Structure containing initialization parameters
Returns
ret - Result of the initialization

◆ adxl38x_read_device_data()

int adxl38x_read_device_data ( struct adxl38x_dev * dev,
uint8_t base_address,
uint16_t size,
uint8_t * read_data )

Reads from the device.

Parameters
dev- The device structure.
base_address- Address of the base register.
size- The number of bytes to be read and returned in read_data.
read_data- The read data buffer
Returns
ret - Result of the reading procedure.

◆ adxl38x_register_update_bits()

int adxl38x_register_update_bits ( struct adxl38x_dev * dev,
uint8_t reg_addr,
uint8_t mask,
uint8_t update_val )

Updates register with specified bits using given mask.

Parameters
dev- The device structure.
reg_addr- Address of the register to update.
mask- Mask for the update field.
update_val- Value to be updated.
Returns
ret - Result of the writing procedure.

◆ adxl38x_remove()

int adxl38x_remove ( struct adxl38x_dev * dev)

Free the resources allocated by the init function.

Parameters
dev- The device structure.
Returns
ret - Result of the remove procedure.

◆ adxl38x_selftest()

int adxl38x_selftest ( struct adxl38x_dev * dev,
enum adxl38x_op_mode op_mode,
bool * st_x,
bool * st_y,
bool * st_z )

Executed Selftest on the sensing axes and returns the outcome of the test.

Parameters
dev- The device structure.
op_mode- Operation mode in which self-test is executed
st_x- Result of X-axis self test success/failure
st_y- Result of X-axis self test success/failure
st_z- Result of X-axis self test success/failure
Returns
ret - Outcome of the selftest.

◆ adxl38x_set_op_mode()

int adxl38x_set_op_mode ( struct adxl38x_dev * dev,
enum adxl38x_op_mode op_mode )

Places the device into the given operation mode.

Parameters
dev- The device structure.
op_mode- Operation mode mode.
Returns
ret - Result of the setting operation procedure.

◆ adxl38x_set_range()

int adxl38x_set_range ( struct adxl38x_dev * dev,
enum adxl38x_range range_val )

Sets the measurement range register value.

Parameters
dev- The device structure.
range_val- Selected range.
Returns
ret - Result of the writing procedure.

◆ adxl38x_set_self_test_registers()

int adxl38x_set_self_test_registers ( struct adxl38x_dev * dev,
bool st_mode,
bool st_force,
bool st_dir )

Sets the part to execute self-test routine.

NOTE: It is recommended that the ADXL380 self-test should be performed in mid and high gee ranges and in high power mode.

Parameters
dev- The device structure.
st_mode- Enable/disable bit for self test.
st_force- Enable/disable bit for forced self test.
st_dir- Direction bit for self test. 0 - Forward, 1 - Reverse.
Returns
ret - Result of the writing procedure.

◆ adxl38x_soft_reset()

int adxl38x_soft_reset ( struct adxl38x_dev * dev)

Performs a soft reset of the device.

Parameters
dev- The device structure.
Returns
ret - Result of the soft reset procedure.

◆ adxl38x_write_device_data()

int adxl38x_write_device_data ( struct adxl38x_dev * dev,
uint8_t base_address,
uint16_t size,
uint8_t * write_data )

Writes to the device.

Parameters
dev- The device structure.
base_address- Address of the base register.
size- The number of bytes to be written. It is the size of the write_data buffer.
write_data- The data which is going to be written.
Returns
ret - Result of the writing procedure.