![]() |
no-OS
|
Parameters definition for AD7606X-FMC. More...
#include "xparameters.h"Macros | |
| #define | AD7606X_MODE_SPI_ENGINE 0 |
| #define | AD7606X_MODE_PARALLEL 1 |
| #define | AD7606X_DMA_BASEADDR XPAR_AXI_DMAC_0_BASEADDR |
| #define | AXI_PWMGEN_BASEADDR XPAR_AXI_PWM_GEN_0_BASEADDR |
| #define | SPI_AD7606X_CS 0 |
| #define | GPIO_DEVICE_ID XPAR_PS7_GPIO_0_DEVICE_ID |
| #define | GPIO_OFFSET (32 + 54) |
| #define | GPIO_ADC_OS0 (GPIO_OFFSET + 0) |
| #define | GPIO_ADC_OS1 (GPIO_OFFSET + 1) |
| #define | GPIO_ADC_OS2 (GPIO_OFFSET + 2) |
| #define | GPIO_ADC_RANGE (GPIO_OFFSET + 3) |
| #define | GPIO_ADC_STBY (GPIO_OFFSET + 4) |
| #define | GPIO_ADC_RESET (GPIO_OFFSET + 5) |
| #define | GPIO_ADC_FIRST_DATA (GPIO_OFFSET + 6) |
| #define | GPIO_ADC_SER_PAR (GPIO_OFFSET + 7) |
| #define | ADC_DDR_BASEADDR (XPAR_DDR_MEM_BASEADDR + 0x300000) |
| #define | AD7606X_TRIGGER_PULSE_WIDTH_NS 120 |
| #define | UART_DEVICE_ID XPAR_AXI_UART_DEVICE_ID |
| #define | UART_IRQ_ID XPAR_AXI_INTC_AXI_UART_INTERRUPT_INTR |
| #define | UART_BAUDRATE 115200 |
| #define | UART_EXTRA &uart_extra_ip |
| #define | UART_OPS &xil_uart_ops |
Parameters definition for AD7606X-FMC.
Copyright 2024(c) Analog Devices, Inc.
SPDX-License-Identifier: BSD-3-Clause
| #define AD7606X_DMA_BASEADDR XPAR_AXI_DMAC_0_BASEADDR |
| #define AD7606X_MODE_PARALLEL 1 |
| #define AD7606X_MODE_SPI_ENGINE 0 |
| #define AD7606X_TRIGGER_PULSE_WIDTH_NS 120 |
| #define ADC_DDR_BASEADDR (XPAR_DDR_MEM_BASEADDR + 0x300000) |
| #define AXI_PWMGEN_BASEADDR XPAR_AXI_PWM_GEN_0_BASEADDR |
| #define GPIO_ADC_FIRST_DATA (GPIO_OFFSET + 6) |
| #define GPIO_ADC_OS0 (GPIO_OFFSET + 0) |
| #define GPIO_ADC_OS1 (GPIO_OFFSET + 1) |
| #define GPIO_ADC_OS2 (GPIO_OFFSET + 2) |
| #define GPIO_ADC_RANGE (GPIO_OFFSET + 3) |
| #define GPIO_ADC_RESET (GPIO_OFFSET + 5) |
| #define GPIO_ADC_SER_PAR (GPIO_OFFSET + 7) |
| #define GPIO_ADC_STBY (GPIO_OFFSET + 4) |
| #define GPIO_DEVICE_ID XPAR_PS7_GPIO_0_DEVICE_ID |
| #define GPIO_OFFSET (32 + 54) |
| #define SPI_AD7606X_CS 0 |
| #define UART_BAUDRATE 115200 |
| #define UART_DEVICE_ID XPAR_AXI_UART_DEVICE_ID |
| #define UART_EXTRA &uart_extra_ip |
| #define UART_IRQ_ID XPAR_AXI_INTC_AXI_UART_INTERRUPT_INTR |
| #define UART_OPS &xil_uart_ops |