no-OS
Loading...
Searching...
No Matches
common_data.c File Reference

Defines common data to be used by ad7124-8pmdz examples. More...

#include "common_data.h"
Include dependency graph for common_data.c:

Variables

struct no_os_uart_init_param ad7124_uart_ip
 
struct no_os_spi_init_param ad7124_spi_ip
 
struct ad7124_init_param ad7124_ip
 

Detailed Description

Defines common data to be used by ad7124-8pmdz examples.

Author
Drimbarean Andrei (andre.nosp@m.i.dr.nosp@m.imbar.nosp@m.ean@.nosp@m.analo.nosp@m.g.co.nosp@m.m)

Copyright 2020(c) Analog Devices, Inc.

SPDX-License-Identifier: BSD-3-Clause

Variable Documentation

◆ ad7124_ip

struct ad7124_init_param ad7124_ip
Initial value:
= {
.spi_init = &ad7124_spi_ip,
.spi_rdy_poll_cnt = 1000,
.active_device = ID_AD7124_8,
}
struct no_os_spi_init_param ad7124_spi_ip
Definition common_data.c:25
@ ID_AD7124_8
Definition ad7124.h:265
struct ad7124_st_reg ad7124_init_regs_default[AD7124_REG_NO]
Definition ad7124_regs.c:13

◆ ad7124_spi_ip

struct no_os_spi_init_param ad7124_spi_ip
Initial value:
= {
.device_id = SPI_DEVICE_ID,
.max_speed_hz = SPI_BAUDRATE,
.platform_ops = SPI_OPS,
.chip_select = SPI_CS,
.extra = SPI_EXTRA,
}
#define SPI_DEVICE_ID
Definition parameters.h:40
#define SPI_BAUDRATE
Definition parameters.h:44
#define SPI_OPS
Definition parameters.h:45
#define SPI_EXTRA
Definition parameters.h:46
#define SPI_CS
Definition parameters.h:41
@ NO_OS_SPI_BIT_ORDER_MSB_FIRST
Definition no_os_spi.h:41
@ NO_OS_SPI_MODE_3
Definition no_os_spi.h:32

◆ ad7124_uart_ip

struct no_os_uart_init_param ad7124_uart_ip
Initial value:
= {
.device_id = UART_DEVICE_ID,
.irq_id = UART_IRQ_ID,
.asynchronous_rx = true,
.baud_rate = UART_BAUDRATE,
.size = NO_OS_UART_CS_8,
.parity = NO_OS_UART_PAR_NO,
.extra = UART_EXTRA,
.platform_ops = UART_OPS,
}
#define UART_DEVICE_ID
Definition parameters.h:23
#define UART_BAUDRATE
Definition parameters.h:24
#define UART_IRQ_ID
Definition parameters.h:21
#define UART_OPS
Definition parameters.h:26
#define UART_EXTRA
Definition parameters.h:25
@ NO_OS_UART_CS_8
Definition no_os_uart.h:31
@ NO_OS_UART_PAR_NO
Definition no_os_uart.h:42
@ NO_OS_UART_STOP_1_BIT
Definition no_os_uart.h:59