ADI DataX™ is highly adaptable, open technology stack, bridging the gap between signal chains and applications
The Analog Devices robotics SDK provides a collection of ROS 2 packages and 3rd party tools for robotics applications.
Accelerate embedded Linux development and eliminate complexity with visual device tree configuration.
Create firmware and applications using the MSDK to communicate with the MAX32XXX and MAX78XXX families of microcontrollers.
The MAX32690 is an ultra-low-power Arm® Cortex® M4F microcontroller with a Bluetooth® LE radio that unites processing with the connectivity required for applications.
The MAX78000 and MAX78002 are Arm® M4F AI microcontrollers with a RISC-V® coprocessor and a hardware-based convolutional neural network (CNN) accelerator.
The Data Provenance evaluation program creates a complete Trust Framework enabling developers to create innovative signal chain based services anchored in trust
CodeFusion Studio™ is an embedded software development platform based on Visual Studio Code.
AutoML for Embedded is an open-source VS extension and the perfect companion for CodeFusion Studio™